Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

CG3333-AL Common Mode Choke
for Power Line Applications

  • Low profile toroid construction
  • Surface mount, magnetically shielded package
  • Up to 2.27 kOhms impedance at 3.1 MHz
  • 1000 Vrms isolation (hipot) between windings
  • Refer to Designing Common Mode Filters for design guidance.
  • RoHS-compliant. 260°C compatible. Tin-silver-copper over copper terminations.

SPECIFICATIONS


Part number1
Click for details
Common mode
peak impedance
(Ohms)
Inductance2
(mH)
Irms3
(A)
DCR  max4
(mOhms)
Isolation5
(Vrms)
nom min
CG3333-AL_ 2.27 @ 3.1 MHz 0.90 0.59 3.7 50.0 1000
1 When ordering, please specify packaging code: e.g. CG3333-ALD
Packaging: D = 13" machine-ready reel
EIA-481 embossed plastic tape (250 per full reel).
B = Less than full reel
In tape, not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead.
2 Inductance shown for each winding, measured at 10 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4263B LCR meter or equivalent.
3 Irms: Current that causes a 40°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
4 DCR is specified per winding at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
5 Isolation (hipot) measured for two seconds
6 Ambient temperature range: −40°C to +85°C with Irms current
7 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +125°C (ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 12, 2017