The selected configuration is not available for purchase.
Please try another option or click here to contact support for more information.
Electrical specifications at 25°C.
Part number 1 | Lines |
Common mode peak impedance (kΩ) |
Inductance min (mH) 2 |
Irms (A) 3 | DCR max (mΩ) 4 |
Isolation Voltage (Vrms) 5 |
---|---|---|---|---|---|---|
CE1759-AL | 2 | 4.82 @ 0.99 MHz | 0.52 | 6.0 | 14.0 | 1000 |
Parts per reel | Reel dimensions (mm) | Tape dimensions (mm) | Orientation | |||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
13" (330 mm) | A | B | C | D | E | W | P | Po | P1 | H | T | |
120 | 330 | 100 | 13 | 52,4 | 44,4 | 44 | 32 | 4 | 2 | 12,4 | 0,5 |