
Planar Transformer for
National Semiconductor LM5032
- Specifically developed for use with the NSC LM5032 PWM Controller
- Can be used in both interleaved power stages of a high-current converter
- Designed for 100 Watt applications
- 1500 Vdc isolation, primary to secondary
- RoHS-compliant. 260°C compatible. Matte tin over nickel over brass
terminations.
Photo
Pricing
Materials declaration
PDF data sheet
SPECIFICATIONS
Dimensions
Schematic
Tape and reel specifications
|
1 |
When ordering, please specify packaging code: e.g. C1539-ALD |
| |
Packaging: |
D
= 13" machine-ready reel
EIA 481 embossed plastic tape (200 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer
added ($25 charge), use code letter D instead. |
| 2 |
Inductance measured on an Agilent/HP 4284 across the primary at 250 kHz, 0.1 Vrms, 0 Adc. |
| 3 |
Leakage inductance is for the primary, measured
at 100 kHz, 0.1 Vrms, 0 Adc with secondary winding shorted. |
| 4 |
Ambient temperature range: |
–40°C to +85°C |
| 5 |
Storage temperature range: |
Component: –40°C to +85°C
Packaging: –55°C to +80°C |
| 6 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 7 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
 |
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc. Privacy policy
Updated: May 06, 2008
|