![]()
Flyback Transformer
for
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
||||||||
| C1453-AL_ | 50 | 40 | 0.185 (pri) 0.015 (sec) 0.385 (bias) |
1.10 | 1 : 0.166 | 1 : 0.55 | 1.22 | 3.3 V, 1.5 A |
| 1 | When ordering, please specify packaging code: e.g. C1453-ALD | |
| Packaging: | D = 13"
machine-ready reel EIA 481 embossed plastic tape (500 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
| 2 | Inductance is for the primary, measured at 250 kHz, 1.0 Vrms. | |
| 3 | Ipk: Peak primary current drawn at minimum input voltage. | |
| 4 | Leakage inductance is for the primary winding with the secondary windings shorted. | |
| 5 | Turns ratio is with the secondary windings connected in parallel. | |
| 6 | Output of the secondary is with the windings connected in parallel. Bias winding output is 10 V. | |
| 7 | Ambient temperature range: | –40°C to +125°C |
| 8 | Storage temperature range: | Component: –40°C to +125°C Packaging: –40°C to +80°C |
| 9 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 10 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||