
Dual Output Flyback Transformer
for
PoE
- Developed for Maxim MAX5941A PoE Interface/PWM Controller
- 18 – 72 V input
- Secondary windings for 3.3 V and 2.5 V output
- 14 V bias winding output; 5 V drive winding output
- 1500 Vrms primary/bias to secondary/drive isolation
- RoHS-compliant. 260°C compatible. Tin-silver (96.5/3.5) over tin over nickel over phos bronze terminations
Photo Pricing Materials declaration
PDF data sheet
SPECIFICATIONS
Dimensions
Tape and reel specifications
3D model
 |
|
C1154-BL_ |
255.0 |
229.5 |
0.335 (N1)
0.020 (N2)
0.017 (N3)
0.200 (N4)
0.745 (N5) |
5.0 |
1
:
0.10 (N1
:
N2)
1 :
0.075 (N1
:
N3)
1 :
0.125 (N1
:
N4)
1 :
0.425 (N1
:
N5) |
0.25 |
3.3 V
(N2)
2.5 V
(N3) |
 |
 |
 |
 |
 |
 |
 |
 |
| 1 |
When ordering, please
specify packaging code: e.g. C1154-BLD |
| |
Packaging: |
D = 13"
machine-ready reel
EIA 481 embossed plastic tape (200 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25
charge), use code letter D instead. |
 |
|
2 |
Inductance is for the primary, measured at
275 kHz, 1.0 Vrms |
|
3 |
Ipk: Peak primary current
drawn at minimum input voltage. |
|
4 |
Leakage inductance
is for the primary winding with the secondary windings shorted. |
| 5 |
Ambient temperature range: |
–40°C to +125°C |
| 6 |
Storage temperature range: |
Component: –40°C to +125°C
Tape and reel packaging: –40°C to +80°C |
| 7 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
|
8 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
 |
|