Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

BU9S/BU9HS Series
Common Mode Chokes

New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.)

  • Common Mode Choke Coils for signal line applications
  • Type 2 Separable Bobbin
  • Compact size and light weight
  • High noise reduction over a wide range of frequencies
  • BU9HS are low profile – only 12,5 mm high
  • RoHS-compliant. 260°C compatible. Tin-silver over copper terminations.

BU9S-153R15BL 71 @ 210 kHz 190 - 230 5.0 0.15 15.0 300
BU9S-7020R3BL 66 @ 330 kHz 300 - 360 2.5 0.30 7.0 200
BU9HS-153R15BL 71 @ 210 kHz 190 - 230 5.0 0.15 15.0 300
BU9HS-7020R3BL 66 @ 330 kHz 300 - 360 2.5 0.30 7.0 200
1 Inductance tested at 1 kHz, 1 Vrms, and it is measured on Agilent/HP 4263B LCR meter or equivalent.
2 Operating temperature range -40°C to +125°C. Details
3 Electrical specifications at 25°C.


Typical Attenuation

Typical Impedance

BU9S

BU9HS

Weight: 3.1 – 3.8 g

Weight: 3.1 – 3.8 g


Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: May 21, 2008