Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

BU9/9H Series
Common Mode Chokes

New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.)
  • For power supply circuits
  • Up to 60 kOhms impedance
  • BU9HS are low profile – only 12,5 mm high
  • Custom versions available
  • RoHS-compliant. 260°C compatible. Tin-silver over copper terminations.

BU9-103R25BL 60 @ 220 kHz 200 – 240 3.5 0.3 10.0 200
BU9-2820R5BL 53 @ 410 kHz 310 – 430 1.0 0.5 2.8 50
BU9-1320R7BL 52 @ 660 kHz 600 – 700 0.5 0.7 1.3 50
BU9-6011R0BL 36 @ 1300 kHz 1200 – 1400 0.2 1.0 0.6 25
BU9-2011R6BL 5.4 @ 1500 kHz 900 – 2100 0.1 1.6 0.2 25
BU9H-103R25BL 60 @ 220 kHz 200 – 240 3.5 0.3 10.0 200
BU9H-2820R5BL 53 @ 410 kHz 310 – 430 1.0 0.5 2.8 50
BU9H-1320R7BL 52 @ 660 kHz 600 – 700 0.5 0.7 1.3 50
BU9H-6011R0BL 36 @ 1300 kHz 1200 – 1400 0.2 1.0 0.6 25
BU9H-2011R6BL 5.4 @ 1500 kHz 900 – 2100 0.1 1.6 0.2 25
1 Inductance tested at 1 kHz, 1 Vrms, and it is measured on Agilent/HP 4263B LCR meter or equivalent.
2 Operating temperature range -40°C to +125°C. Details
3 Electrical specifications at 25°C.

Typical Attenuation

Typical Impedance

BU9

BU9H

Weight: 3.1 – 4.1 g

Weight: 3.1 – 4.1 g


Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.   Privacy policy
Updated: May 21, 2008