Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

BU16 Series
Common Mode Chokes

New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.)

  • Common Mode Choke Coils for power supply circuits
  • Up to 285 kOhms impedance
  • Type 2 Separable Bobbin
  • Compact size and light weight
  • High noise reduction over a wide range of frequencies
  • RoHS-compliant. Tin-silver over copper terminations.

BU16-4530R5BL 285 @ 150 kHz 140 - 160 2.3 0.5 45.0 900
BU16-2530R7BL 120 @ 200 kHz 160 - 220 1.3 0.7 25.0 500
BU16-1031R0BL 60 @ 320 kHz 260 - 390 0.5 1.0 10.0 200
BU16-4021R5BL 20 @ 470 kHz 360 - 600 0.3 1.5 4.0 80
BU16-2022R0BL 11 @ 690 kHz 450 - 900 0.2 2.0 2.0 50
1 DCR is per winding.
2 Inductance tested at 1 kHz, 1 Vrms, and it is measured on Agilent/HP 4263B LCR meter or equivalent.
3 Operating temperature range -40°C to +125°C. Details
4 Electrical specifications at 25°C.


Typical Attenuation

Typical Impedance

.

Weight: 15.1 – 18.0 g


Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: April 05, 2010