Rugged, Surface Mount
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
|
|||
| BCR-531JL_ | 0.53 | 0.15 | 830 |
| BCR-122JL_ | 1.20 | 1.05 | 200 |
| BCR-652JL_ | 6.5 | 0.70 | 510 |
| BCR-802JL_ | 8.0 | 3.39 | 150 |
| 1 | When ordering, please specify packaging code: e.g. BCR-802JLC | |
| Packaging: | C = 7" machine-ready reel. EIA-481 embossed plastic tape: BCR-122JL: 500 parts per full reel BCR-531JL: 300 parts per full reel BCR-802JL: 300 parts per full reel BCR-652JL: 200 parts per full reel B = Less than full reel. In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead. |
|
| 2 | Inductance measured at 10 MHz, 0.1 Vrms, 0 Adc using an Agilent/HP 16092A fixture in an Agilent/HP 4291A impedance analyzer. | |
| 3 | Irms: Current that causes a 40°C rise from 25°C ambient. Details | |
| 4 | Ambient temperature range: | –40°C to +85°C |
| 5 | Storage temperature range: | Component: –40°C to +85°C T&R packaging: –40°C to +80°C |
| 6 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 7 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||