Broadband Conical Inductors
|
|||||||||||||||||||||||||
| These conical inductors are designed for applications up to 40 GHz. For lower frequency applications (up to 6 GHz), consider one of the 4310LC wideband bias chokes. |
Photo
Pricing
Materials declaration
PDF data sheet
Insertion loss
Return loss
S-Parameters
Dimensions
| 1 | Inductance measured at 10 MHz, 0.1 Vrms, 0 Adc using an Agilent/HP 16092A fixture in an Agilent/HP 4291A impedance analyzer. | |
| 2 | Irms: Current that causes a 40°C rise from 25°C ambient. Details | |
| 3 | Ambient temperature range: | –40°C to +85°C |
| 4 | Storage temperature range: | Component: –40°C to +85°C T&R packaging: –40°C to +80°C |
| 5 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 6 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||