| 1 |
5% tolerance part
available as special order. Add –5 to end of the part number: e.g. 90-49-5. |
| 2 |
Inductance measured with a Coilcraft AXL-A test fixture and
an Agilent/HP 4192/4286 Impedance Analyzer. |
|
3
|
Q
measured on Agilent/HP 4192/4286 with AXL-A test fixture, direct connected
to an Agilent/HP 4342 Q-Meter. |
| 4 |
Temperature rise at rated current and 90°C ambient:
0.10 - 1.0 µH: 35°C.
1.2 - 1000 µH: 15°C.
Details |
| 5 |
Operating temperature range:
0.10 - 1.0 µH: -40°C to +125°C.
1.2 - 1000 µH: -40°C to +105°C.
Details |
| 6
|
Electrical specifications at 25°C. |
| 7 |
Color
coding per MIL-C-15305C. |
| 8 |
Epoxy coating: flame resistant 94 VO. |
| 9 |
Designed to meet requirements of Military
Specifications MS75083, MS75084 and MS75085. |