Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

ADSL Transformers for
Analog Devices AD20MSP910/918 CO/CPE

These products are not available in RoHS-compliant versions. Terminations contain lead. Contact Coilcraft for current status or possible alternatives.
  • For Analog Devices AD20MSP910 and other ADSL transceiver chip sets
  • Surface mount or leaded configuration
  • Low leakage inductance and DCR
  • 1875 V line isolation
  • Low profile design, only 0.50" high
  • Custom versions also available

Photo    Pricing    View data sheet in Acrobat PDF format


SPECIFICATIONS

Schematic     Dimensions


AS7787-A Leaded 5.0 16 1.21 (10-8) 1.65 (9-7) 1.42 (1-3, 2-4)
AS8456-A SMT 5.0 16 1.21 (10-8) 1.65 (9-7) 1.42 (1-3, 2-4)
AS7787-A 1875 1:1 55 40 (20 kHz 1.1 MHz) -89 UL 1459, 1950
AS8456-A 1875 1:1 55 40 (20 kHz 1.1 MHz) -89 UL 1459, 1950

1  All electrical specifications referenced to line side.
2  Operating temperature range -40º C to +85º C.
3  Electrical specifications at 25º C.

 

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: April 05, 2010