Non-magnetic core inductors

  • Coilcraft offers a wide range of inductors with non-ferrous cores. These components are constructed with ceramic or air core materials and may be suitable for use in magnetically-sensitive applications.
  • Please contact Coilcraft CPS before using any Coilcraft part in any medical application.
 Air core inductors
Ultra-Miniature High Current Air Core Inductors 0806SQ, 0807SQ, 0908SQ (6.0 – 27.3 nH)
Ultra-High Q Square Air Core Inductors 1111SQ (27 – 47 nH, Q = 200)
High Current Air Core Inductors 1515SQ, 2222SQ, 2929SQ (47 – 500 nH, 3.7 – 5.7 Amps)
High Current, High Q Air Core Inductors GA3092-AL – GA3095-AL (3.7 – 17.5 nH, 7 Amps)
Low Profile Mini Spring™ Air Core Inductors 1508/2508 Series (5.5 – 27 nH)
Micro Spring™ Air Core Inductors 0906/1606 Series (1.65 – 12.55 nH)
Mini Spring™ Air Core Inductors AxxT/BxxT Series (2.5 – 43 nH)
Midi Spring® Air Core Inductors 1812SMS Series (22 – 150 nH)
Maxi Spring™ Air Core Inductors 132-xxSM Series (90™ 538 nH)
Ultra-High Current Air Core Inductors 1010VS, 1212VS, 2014 Series (23.5™ 257 nH, 57 Amps)
 
 Ceramic core chip inductors
0302CS (0.67 – 34 nH) 0805HQ High Q (2.5 – 51 nH)
0402HP High Q, high current (1 - 220 nH) 0805HT Low profile (1.8 – 500 nH)
0402PA High current (0.78 – 8.2 nH) 0805CS (2.8 - 820 nH)
0402CS (1 – 120 nH) 1008HQ High Q (3.0 – 100 nH)
0403HQ High Q (1.9 – 18 nH) 1008HT Low profile (3.3 – 560 nH)
0603HP High Q, high current (1.8 – 390 nH) 1008CT Low profile (4.7 – 100 nH)
0603HC High current (1.6 – 24 nH) 1008CS (10 nH – 8.2 µH)
0603CT Low profile (1.0 – 56 nH) 1206CS (3.3 nH – 1.2 µH)
0603CS (1.6 – 390 nH) 1812CS (1.0 – 33 µH)
0604HQ High Q (1.15 – 10.4 nH) HA4031 – HA4036 High Q (150 – 390 nH)

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: August 10, 2017