Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

IC reference design guide

These tables show the Coilcraft magnetics recommended in IC makers' reference designs and application notes. Use our cross reference guide to find our alternatives to competitors' parts.
 
Agere GEC Plessey M/A-COM RF Micro Devices Temic
Agilent Harris Semiconductor Maxim RFM - RF Monolithics Texas Instruments
Allegro Microsystems Hewlett Packard Micrel Raytheon Thomson-CSF
Anadigics Hitachi MicroChip Rockwell Semiconductor Toshiba
Analog Devices IMP Micro-Linear Seiko Transwitch
ATMEL Impala (See Fairchild) Microsemi Siemens (see Infineon) TriQuint
CREE Microwave Infineon Mitel Semiconductor SGS-Thomson Vishay Siliconix
Durel Intel Mitsubishi Semiconductor Silicon Laboratories Unitrode
Dynex International Rectifier Motorola Semiconductor Siliconix (See Vishay) WJ Wireless Products
EiC Corp Intersil National Semiconductor Sipex XEMICS
Elantec (see Intersil) Linear Technology Omnirel LLC Sony XICOR
Ericsson Linfinity (See Microsemi) ON Semiconductor STMicroelectronics XILINX
Fairchild Semiconductor Lucent Technologies Philips/Signetics Supertex ZETEX
GaAsTEK        

 

Texas Instruments

TOP

AC6 DSL Chipset power supply DO3316P-152HC
DO3316P-102HC
DO5022P-152HC
bq24700, bq24701 Notebook PC Battery Charge Controller DO5022-333
TIL5942 / TIL5942A Current-Mode PWM Controller L2,3 - PCV-0-005-10
(New part # PCV-0-472-10)
TL5001 / TL5001A SLVP101 Buck Converter L1 - DO3316P-103 (TL5001)
L2 - DO3316P-103
(TL5001A)
TLV1570 L1 - DO1608C-472
L2 -
DO1608C-102
TMS3637 Remote Control Transmitter/Receiver L1 - 0805HS-470TMBC
L2 - 0805HS-820TKBC
L3 - 0805HS-121TKBC
L4 -
0805HS-39TMBC
TPA005D02 Class D Stereo Amplifier L1,2,3,4 - DO3316P-153
TPS5102 High Efficiency Controller for Notebook PC Power L1,2 - DO3316P-682
TPS5103 Multi-Mode Synchronous DC/DC Controller L1 - DO3316P-682
TPS5210 Synchronous Buck Regulator Controller L101 - DO1608C-332
L102 -
DO3316P-332
TPS5211 High Frequency Programmable Hysteric Regulator L101 - DO1607C-152
L101 - DO1813P-122HC
L101 - DO3316P-152HC
L102 - DO1813P-561HC
L102 -
DO3316P-681HC
TPS54350 Step-Down Controller L1 - DO3316P-103
L1 - DO3340P-223
TPS56xxx Synchronous Buck Converter L1 - DO3316P-222HC
L2 -
DO3316P-152HC
TPS5602 High Efficiency Controller for DSP Power L2 - DO3316P-682
L3 -
DO3316P-103
TPS56302 DSP Power Supply Controller L1 - DO3316P-332
L1 - DO3316P-152
L2 - DO3316P-332
L2 - DO5022P-332HC
L2 -
DO3316P-152HC
TPS6100x Single Cell Boost Converters L1 -   DS1608C
DO1608C
DO3308P
TPS61010, TPS61011, TPS61012, TPS61013, TPS61014, TPS61015, TPS61015 Boost Converters DO1608C
DS1608C
DS3316
DO3308
TPS62000 Step-Down Converter DO3316P-103
DT3316P-103
DO1608C-100
DS1608C-103
TPS64200, TPS64201, TPS64202, TPS64203 Step-Down Controller DO3316P-472
DT3316P-153
DT3316P-223
TPS6735 5v - 200 mA DC/DC Inverter L1 - DO1608C-103
TPS6755 Adjustable Inverting DC/DC Converter L1 - DO1608C-103
TPS7133 5v - 200 mA DC/DC Inverter L2 - DO3316P-103
TRF1015 RF Downconverter L4 - 0805HS-221XJBC
TRF1020 GSM Receiver L1 - 1008CS-151XKBC
L3 - 0805HS-181TKBC
L4 - 0603HS-6N8TKBC
L5,6 - 0603HS-15NTJBC
L7 - 0603HS-6N8TJBC
L8,9 - 0603HS-R12TJBC
L10 - 0805HS-180TKBC
L11 - 1008CS-151XKBC
L12 - 0603HS-56NTJBC
L13,14 - 0603HS-3N9TKBC
L15,16 - 1008CS-391XKBC
L17 - 0603HS-39NTJBC
L18 - 1008CS-391XKBC
L19 - 1008CS-121XKBC
L21 - 0805HS-390TMBC
L23 - 0805HS-181TKBC
L25,26 - 0603HS-47NTJBC
L27 - 0805HS-390TMBC
L28 - 0805HS-151TKBC
L29 -
0603HS-R12TJBC
TRF1400 RF Telemetry Receivers L1 - 0805HS-470TMBC
L2 - 0805HS-820TKBC
L3 - 0805HS-121TKBC
L4 -
0805HS-390TMBC
TRF1500 Dual-Band/Dual-Mode PCS Receiver L10 - 0603HS-12NTJBC
L11 - 0603HS-10NTJBC
L12,13 - 0805HS-150TKBC
L14 - 0603HS-3N9TKBC
L20 - 0603HS-1N8TKBC
L21,22 - 0805HS-151TKBC
L30,31 - 0805HS-121TKBC
L50 - 0603HS-68NTJBC
L51 - 0603HS-68NTJBC
L52 -
0603HS-68NTJBC
TRF3040 Modulator/Synthesizer L1,2 - 1008CS-222XJBC
L3,4,10,11 - 0603CS-12NTJBC
L9 - 0603CS-82NTJBC
L12,13 -
0603CS-4N7TJBC
TRF7610 MOSFET Power Amp for GSM L2 - A05TJ Mini Spring
UCC3580 Single Ended Active Clamp/Reset PWM T1 - B0392-A
L1 - B0434-A
UCC3895 (SLUU109A) for Direct Control Driven Synchronous Rectifier Applications L1 - DT3316P-102