Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

IC reference design guide

These tables show the Coilcraft magnetics recommended in IC makers' reference designs and application notes. Use our cross reference guide to find our alternatives to competitors' parts.
 
Agere GEC Plessey M/A-COM RF Micro Devices Temic
Agilent Harris Semiconductor Maxim RFM - RF Monolithics Texas Instruments
Allegro Microsystems Hewlett Packard Micrel Raytheon Thomson-CSF
Anadigics Hitachi MicroChip Rockwell Semiconductor Toshiba
Analog Devices IMP Micro-Linear Seiko Transwitch
ATMEL Impala (See Fairchild) Microsemi Siemens (see Infineon) TriQuint
CREE Microwave Infineon Mitel Semiconductor SGS-Thomson Vishay Siliconix
Durel Intel Mitsubishi Semiconductor Silicon Laboratories Unitrode
Dynex International Rectifier Motorola Semiconductor Siliconix (See Vishay) WJ Wireless Products
EiC Corp Intersil National Semiconductor Sipex XEMICS
Elantec (see Intersil) Linear Technology Omnirel LLC Sony XICOR
Ericsson Linfinity (See Microsemi) ON Semiconductor STMicroelectronics XILINX
Fairchild Semiconductor Lucent Technologies Philips/Signetics Supertex ZETEX
GaAsTEK        

 

Rockwell Semiconductor Systems TOP
Socket Modem Designers Guide (DAA Interface) N2598-B
Seiko TOP
PWM/PFM Control Step-Up Switching ReguLATOR L31 - LPO2506OB-104
S-8321/8322 Series Step-Up Switching ReguLATOR L11 - LPO2506OB-104
STMicroelectronics / SGS-Thomson TOP
L4970 10.0A Monolithic DC-DC Converter PCV-0-473-10, PCV-2-104-10
L4971 1A Monolithic DC-DC Converter SM DO3316P-473, DO5022P-154
TH DC1012-473,
DMT1-180-1.5
L4973 3.5A Monolithic DC-DC Converter SM Z9226-A, Z9228-A
TH PCV-0-473-05,
PCV-0-154-05
L4975 5.0A Monolithic DC-DC Converter PCV-0-473-05, PCV-0-154-05
L4976 1A Monolithic DC-DC Converter SM DO3316P-473, DO3316P-154
TH DC1012-473,
DMT1-180-1.5
L4977 7.0A Monolithic DC-DC Converter PCV-0-473-10, PCV-2-104-10
L4978 2.0A Monolithic DC-DC Converter SM DO5022P-473, Z9227-A
TH PCV-0-473-03,
PCV-0-154-03
L4981A 500W Supply R4849-A
L5970 1A Monolithic DC-DC Converter SM DO3316P-473, DO3316P-154
TH DC1012-473,
DMT1-180-1.5
L5970D Step Down Switching Regulator DO3316P-333
DO1813HC
L5971 1A Monolithic DC-DC Converter SM DO3316P-473, DO5022P-154
TH DC1012-473,
DMT1-180-1.5
L5995/L5996 EVKit Buck Converter DO5022P-222HC
DO5022P-152HC
DO5022P -332HC
L6562 250W Transition-Mode PFC Controller EB0057-C
L6925D/L6925D Monolithic Synchronous Step Down Regulator LPO1704-682, replaced with improved LPO6610-682
STB7003 Tri-band GSM/DCS/PCS LNA L1-L5, L7, L8 - 0603CS
L6 -
0402CS
VIPer20A Current mode PWM L2 - PCH-27-103
Silicon Laboratories TOP
Si4133/Si4133G synthesizer family L3 - 0402CS-10NXJBX
L3 - 0402CS-3N9XJBX
L4 - 0402CS-2N0XJBX
L5 -
0402CS-40NXJBX
Sipex TOP
SP4423 Electroluminescent Lamp Driver DS1608C-106
SP4424 / SP4424A Electroluminescent Lamp Driver DS1608C-106
SP4425 Electroluminescent Lamp Driver DO1608C-474
SP4428 Electroluminescent Lamp Driver DO1608C-474
SP6122 Low Voltage Buck Controller DO3316P-222
Sony TOP
CXA3202N / CXA3202AN
Transmit Gain Control Amplifier for CDMA/PCS
Input - 1008HS-102TKBC
Output -
1008HS-821TKBC
CXA3221N / CXA3221AN
Receive Gain Control Amplifier for CDMA/PCS
Input - 0805HS-181TKBC
Output -
0805HS-151TKBC
CXA3222N / CXA3222AN
Transmit Gain Control Amplifier for CDMA/PCS
Input - 1008HS-102TKBC
Output -
1008HS-821TKBC
Supertex

TOP

HV9904 Multi Converter Controller L1 - DO1608C-105
L2 -
DO1608C-224
Temic TOP
CT2 Chipset L207 - 0805CS101-XJBC
L281 - 0805CS151-XJBC
L283 -
0805CS151-XJBC
Temic-Siliconix TOP
SI9145BQ Low-Voltage Switchmode Controller DO3316P-103
SI9160 Controller for RF Power Amplifier Boost Converter DO3316P-472
SI97-100 DT3316P-104