Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

IC reference design guide

These tables show the Coilcraft magnetics recommended in IC makers' reference designs and application notes. Use our cross reference guide to find our alternatives to competitors' parts.
 
Agere GEC Plessey M/A-COM RF Micro Devices Temic
Agilent Harris Semiconductor Maxim RFM - RF Monolithics Texas Instruments
Allegro Microsystems Hewlett Packard Micrel Raytheon Thomson-CSF
Anadigics Hitachi MicroChip Rockwell Semiconductor Toshiba
Analog Devices IMP Micro-Linear Seiko Transwitch
ATMEL Impala (See Fairchild) Microsemi Siemens (see Infineon) TriQuint
CREE Microwave Infineon Mitel Semiconductor SGS-Thomson Vishay Siliconix
Durel Intel Mitsubishi Semiconductor Silicon Laboratories Unitrode
Dynex International Rectifier Motorola Semiconductor Siliconix (See Vishay) WJ Wireless Products
EiC Corp Intersil National Semiconductor Sipex XEMICS
Elantec (see Intersil) Linear Technology Omnirel LLC Sony XICOR
Ericsson Linfinity (See Microsemi) ON Semiconductor STMicroelectronics XILINX
Fairchild Semiconductor Lucent Technologies Philips/Signetics Supertex ZETEX
GaAsTEK        

 

Omnirel LLC TOP
OM9550SF Switching Regulator L1 - DO5022P-152HC
ON Semiconductor TOP
20W-Six Output Power Supply T1 - BU15-1430R7B
L1, L3 - DO3316P-473
L2 - DO3316P-103
AND8076/D 70 W Power Supply with the NCP120x Series L1 - PCV-2-103-05
T1 - Z9260-A or Z9007-A
Digital Music Manager SMPS DO3316P-472
DO3316P-103
DO3316P-473
MC34063 Evaluation Board (Boost/Leaded) L802 (Prov) - DC1012-103
MC34063 Evaluation Board (Boost/SMD) L401 - DS5022P-683
L402 (Prov) - DO3316P-103
MC34063 Evaluation Board (BuckBoost/Leaded) L702 (Prov) - DC1012-103
MC34063 Evaluation Board (BuckBoost/SMD) L301 - DS5022P-223
L302 (Prov) - DO3316P-103
MC34063 Evaluation Board (Buck/Leaded) L502 (Prov) - DC1012-103
MC34063 Evaluation Board (Buck/SMD) L101 - DS5022P-684
L101 (Prov) - DS5022P-154
L102 (Prov) - DO3316P-103
MC34063 Evaluation Board (Invert/Leaded) L602 (Prov) - DC1012-103
MC34063 Evaluation Board (Invert/SMD) L201 - DS5022P-104
L202 (Prov) - DO3316P-103
MC34262 / MC33262 Power Factor Controller
[P3657-A listed in App. Note, but T6257-A is the suggested lower cost alternate]
N2880–A
N2881-A
P3657–A
CMT3-28-2
CMT4-17-9
NCP1030 Bias Regulator with On-Chip Power Switch B0226-E
NCP1200 PWM Current-Mode Controller TI - Y8844 (3.52 W)
TI - Y8848 (10 W)
NCP1500 Dual Mode PWM/Linear BUCK Converter DO1606T-153
NCP1501 Dual Mode PWM/Linear BUCK Converter LPO4812–103
0805PS–103
SMPSRM Power Factor Controller N2881-A
PT2510
EE25
Philips/Signetics TOP
BFG410W Low Noise Amplifiers L1 - 0805CS-120XJBC
L2 - 0805CS-150XJBC
BFG425W Low Noise Amplifiers L1 - 0805CS-220XJBC
L2 - 0805CS-120XJBC
BFG480W Low Noise Amplifiers L1 - 0805CS
BFG540W/X Low Noise Amplifiers Coil_1 - 0805CS
Coil_2 - 0805CS
BLF647 UHF power LDMOS transistor L15, L16 - 1008CS-102XKBC
Cellular MARK 2 Complete Cellular Phone Demo 1008CT-040
1008CS-101, -621, -102, -122, -224
OM5804 Receiver L2, L3  0603CS
NE/SA620DK 902-928 MHz Band 1008CS-560XKBC, -151XKBC
SA601/SA606 Demoboard L1 - 1008CS-560
L2 - 1008CS-471
L3 - 1008CS-271
L4 - 1008CS-561
L5, L6 - 1008CS-331
L7 - 1008CS-122
L8 - 1008CS-102

Hi Z board:
L6 - 1008CS-751

SA601DK Cordless/Cell Phone Front End 1008CS-560XKBC
1008CS-271XKBC
1008CS-471XKBC
SA606 Low voltage high performance mixer FM IF system L1 - 142-04J08S
SA607 Low voltage high performance mixer FM IF system L1 - 142-04J08S
SA608 Low voltage high performance mixer FM IF system L2 - 1008CS-122
SA616 Low voltage high performance mixer FM IF system L1 - 142-04J08S
SA617 Low voltage high performance mixer FM IF system L1 - 142-04J08S
SA625 High performance low power mixer FM IF system L1 - 142-04J08S
SA627 High performance low power mixer FM IF system L1 - 142-04J08S
SA636D DECT Phones 1008CS-560XKBC
1008CS-681XJBC
1008CS-222XJBC
SA639 Monolithic FM IF system 1008CS-331XKBB
SA676 Low-voltage mixer FM IF system L1 - 142-04J08S
SA1920 PCS/Cellular Dual Band L2, L8 - 1008HS-221TKBC
L4 - 1008HS-271TKBC
L1 - 1008HS-331TKBC
L3, L7 - 1008HS-391TKBC
SA9500 SA9502 dual-band CDMA AMPS downconverter L4, L5 - 1008HS-181TKBC
L2 - 1008HS-391TKBC
L1 - 1008HS-471TKBC

900 MHz LNA with BFG425W:
Coil_1 - 0805CS-220
Coil_1 - 0805CS-120

STM1/4/8, OC3,12,24 FC/GE Fiber optic transceiver board L200, L305, L402, L404 -  0805CS
TEA1100 N2942-A
TEA1202TS DC to DC converter L1 - DO1608C-682
TEA1204 L1 - DO3316-103
TEA1205AT High efficiency DC/DC converter L1 - DO3308-103
UAA1570HL Front-end Receiver Circuit L1, L4, L7, L13, L15 - 0805CS
L8, L10, L11, L14 - 0805CS
RF Micro Devices TOP
RF2609 CDMA/FM Amplifier 0805CS-101XKBC
1008CS-271XKBC
WB3040
RF2317 Linear CATV Amplifier 1008CS-332XKBC
RF9904 Integrated Transceiver (900MHz) 1008CS-100XMBC
1008CT-080, 1008CT-040
RFM - RF Monolithics TOP
RF1181 SAW Filter 0805CS-080XKBC
Raytheon TOP
RMBA09500-58 PCS MMIC Power Amplifier L3 - 1008HS-390TKBC
RMBA19500-58 PCS MMIC Power Amplifier L3 - 0805HT-8N2TKBC
RMPA1902-53 PCS MMIC Power Amplifier L3 - 0805HT-8N2TKBC