Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

IC reference design guide

These tables show the Coilcraft magnetics recommended in IC makers' reference designs and application notes. Use our cross reference guide to find our alternatives to competitors' parts.
 
Agere GEC Plessey M/A-COM RF Micro Devices Temic
Agilent Harris Semiconductor Maxim RFM - RF Monolithics Texas Instruments
Allegro Microsystems Hewlett Packard Micrel Raytheon Thomson-CSF
Anadigics Hitachi MicroChip Rockwell Semiconductor Toshiba
Analog Devices IMP Micro-Linear Seiko Transwitch
ATMEL Impala (See Fairchild) Microsemi Siemens (see Infineon) TriQuint
CREE Microwave Infineon Mitel Semiconductor SGS-Thomson Vishay Siliconix
Durel Intel Mitsubishi Semiconductor Silicon Laboratories Unitrode
Dynex International Rectifier Motorola Semiconductor Siliconix (See Vishay) WJ Wireless Products
EiC Corp Intersil National Semiconductor Sipex XEMICS
Elantec (see Intersil) Linear Technology Omnirel LLC Sony XICOR
Ericsson Linfinity (See Microsemi) ON Semiconductor STMicroelectronics XILINX
Fairchild Semiconductor Lucent Technologies Philips/Signetics Supertex ZETEX
GaAsTEK        

 

National Semiconductor TOP
CLC5506 Gain Trim Amplifier L1, L2 - 1008CS-332XJBC
DS92LV1021 Serializer
DS92LV1212 Deserializer Interface devices
TTWB-1-B
LM2575 Easy Switcher DO1608 Series
DO3308 Series
DO3316 Series
DO5022  Series
LM2593HV Switching Regulator L1  DO5022-104
LM2594HVN Buck Switching Regulator L1  DMT2-47-8.2
LM2597HVM Switching Converter L1  DO3316-683
LM2597HV Buck Switching Regulator L1 - L7  DO1608
L8 - L11, L13 DO3308
L12, L14 - L16 DO1608
L17 - L21 DO3316
LM2612 Step-Down DC-DC Converter DO1606T-103
DO1608C-103
LM2621 Low Input Voltage, Step-Up DC-DC Converter DT1608C-682
LM2633 Switching Regulator L3 - DO3316P-152
LM2651 Synchronous Switching Regulator L1 - DO3316P-223
LM2653 Synchronous Switching Regulator L1 - DO3316P-223
LM2670 Step-Down Voltage Regulator with Sync L23 - DO3316P-333
L24 - DO3316P-223
L25 - DO3316P-153
L29 - DO5022P-104
L30 - DO5022P-683
L31 - DO5022P-473
L32 - DO5022P-333
L33 - DO5022P-223
L34 - DO5022P-153
L45 - DO5022P-103HC
LM2698 PWM Boost Converter DO3316P-103
LM2703 Micropower Step-up DC/DC Converter DT1608C-103
LM2704 Micropower Step-up DC/DC Converter DO1608C-103
LM2705 Micropower Step-up DC/DC Converter DT1608C-683
LM3477 Current mode, high-side N channel FET controller DO3316P-103
LM3478 Current mode, low-side N channel FET controller
LM3488 Current mode, low-side N channel FET controller
L1 - DO3316P-332
Simple Switcher Flyback Regulator Family
LM2585: 3A Flyback/Boost Regulator
LM2586: 3A Flyback/Boost Regulator with Extra Features
LM2587: 5A Flyback/Boost Regulator
LM2588: 5A Flyback/Boost Regulator with Extra Features
SMT Leaded
T1 Q4435-B Q4434-B
T2 Q4436-B Q4337-B
T3 Q4343-B
T4 Q4344-B
T5 Q4437-B Q4338-B
T6 Q4339-B
T7 S6057-A S6000-A
L1 DO3308P-153 DC1012-153
L2 DO3316P-153 DC1012-153
L3 R4793-A
Simple Switcher Buck Regulator Family
LM2594: 150 kHz, .5A Step-Down Voltage Regulator
LM2595: 150 kHz, 1A Step-Down Voltage Regulator
LM2596: 150 kHz, 3A Step-Down Voltage Regulator
LM2597: 150 kHz, .5A Step-Down Voltage Regulator with extra Features
LM2598: 150 kHz , 1A Step-Down Voltage Regulator with extra Features
LM2599: 150 kHz , 3A Step-Down Voltage Regulator with extra Features
LM2671: 260 kHz, .5A Step-Down High Efficiency Voltage Regulator
LM2672: 260 kHz, 1A Step-Down High Efficiency Voltage Regulator
LM2674: 260 kHz, 1A Step-Down High Efficiency Voltage Regulator
LM2675: 260 kHz, 1A Step-Down High Efficiency Voltage Regulator
LM2678: 260 kHz, 5A Step-Down High Efficiency Voltage Regulator
LM2679: 260 kHz, 5A Step-Down High Efficiency Voltage Regulator
L1: DO1608C-224
L2: DO1608C-154
L3: DO1608C-104
L4: DO1608C-683
L5: DO1608C-473
L6: DO1608C-333
L7: DO1608C-223
L8: DO3308P-334
L9: DO3308P-224
L10: DO3308P-154
L11: DO3308P-104
L12: DO3308P-683
L13: DO3308P-473
L14: DO3308P-333
L15: DO3308P-223
L16: DO3308P-153
L17: DO3316P-334
L18: DO3316P-224
L19: DO3316P-154
L20: DO3316P-104
L21: DO3316P-683
L22: DO3316P-473
L23: DO3316P-333
L24: DO3316P-223
L25: DO3316P-153
L26: DO5022P-334
L27: DO5022P-224
L28: DO5022P-154
L29: DO5022P-104
L30: DO5022P-683
L31: DO5022P-473
L32: DO5022P-333
L33: DO5022P-223
L34: DO5022P-153
L35: DO5022P-473
Simple Switcher Buck Regulator Family
LM2670: 3A Step-Down High Efficiency Voltage Regulator
LM2673: 3A Step-Down High Efficiency Voltage Regulator
LM2676: 3A Step-Down High Efficiency Voltage Regulator
LM2678: 5A Step-Down High Efficiency Voltage Regulator
LM2679: 5A Step-Down High Efficiency Voltage Regulator
L1: DO5022P-153
LM4651 / LM4652 Class D Audio Power Amplifier L1: PCV-0-473-05
LM4663 Class D Audio Power Amplifier L1 - L4: DO3316P-223
LM5000 High Voltage Switch Mode Regulator A0009-A
LM5030 100V Push-Pull Current Mode PWM Controller A9784-B
A9785-B
MSS6132-103
LM5041 Cascaded PWM Controller A9786-A, A9787-A
LMX2330U 2.5 GHz/510 MHz PLLatinum™ dual frequency synthesizer L1 - 1008HQ-56NXFBC
LMX2331U 2.0 GHz/510 MHz PLLatinum™ dual frequency synthesizer L1 - 1008HQ-56NXFBC
LMX2332U 1.2 GHz/510 MHz PLLatinum™ dual frequency synthesizer L1 - 1008HQ-56NXFBC
LMX2330 2.5 GHz/510 MHz PLLatinum™ dual frequency synthesizer L1 - 1008HQ-56NXFBC
LMX2350 2.5 GHz/510 MHz PLLatinum™ dual frequency synthesizer L1 - 1008HQ-56NXFBC
LMX2352 1.2 GHz/510 MHz PLLatinum™ dual frequency synthesizer L1 - 1008HQ-56NXFBC
LMX2354 2.5 GHz/510 MHz PLLatinum™ dual frequency synthesizer L1 - 1008HQ-56NXFBC
LMX2360 2.5 GHz/510 MHz PLLatinum™ dual frequency synthesizer L1 - 1008HQ-56NXFBC
LMX3162 2.4 GHz ISM Band Transceiver L1, L10:  0603CS
L6, L4, L7, L8, L9, L15: 0603CS-3N9XKBC
L16:  0603CS-68NXKBC
L2:  0603CS-R15XKBC
L3:  0603CS-R22XKBC
L5:  0603CS 
LMX3305 2.3 GHz PLLatinum™ triple frequency synthesizer L1 - 1008HQ-120NXFBC
L2 - 1008HQ-22NXFBC