Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

IC reference design guide

These tables show the Coilcraft magnetics recommended in IC makers' reference designs and application notes. Use our cross reference guide to find our alternatives to competitors' parts.
 
Agere GEC Plessey M/A-COM RF Micro Devices Temic
Agilent Harris Semiconductor Maxim RFM - RF Monolithics Texas Instruments
Allegro Microsystems Hewlett Packard Micrel Raytheon Thomson-CSF
Anadigics Hitachi MicroChip Rockwell Semiconductor Toshiba
Analog Devices IMP Micro-Linear Seiko Transwitch
ATMEL Impala (See Fairchild) Microsemi Siemens (see Infineon) TriQuint
CREE Microwave Infineon Mitel Semiconductor SGS-Thomson Vishay Siliconix
Durel Intel Mitsubishi Semiconductor Silicon Laboratories Unitrode
Dynex International Rectifier Motorola Semiconductor Siliconix (See Vishay) WJ Wireless Products
EiC Corp Intersil National Semiconductor Sipex XEMICS
Elantec (see Intersil) Linear Technology Omnirel LLC Sony XICOR
Ericsson Linfinity (See Microsemi) ON Semiconductor STMicroelectronics XILINX
Fairchild Semiconductor Lucent Technologies Philips/Signetics Supertex ZETEX
GaAsTEK        

 

Micrel TOP
LMC2570 (1 cell Boost Demo Converter Board) DO3308P-683
LM2574BWM Buck Converter DT3316P-334
MIC2177 2.5A Synchronous Buck Regulator DO3316P-473
MIC2178 2.5A Synchronous Buck Regulator DO3316P-473
MIC2179 1.5A Synchronous Buck Regulator DO1607C-223
DT3316P-473
MIC2570 Two-Cell Switching Regulator DO3316P-473
MIC2571 Single-Cell Switching Regulator DO1608C-154
MIC2574 Buck Converter DT3316P-224
MIC3172BM Boost Converter DT3316P-223
DT3316P-473
MIC38C42A/43A/44A/45A BiCMOS Current-Mode PWM Controllers T1 - U6939-C
MIC4575 Buck Voltage Regulator DO1608C-102
DO3316P-683
DO5022P-154
MICRF001BM 433.92 MHz Receiver L1 - 0603CS-33NXJB
L2 - 0603CS-15NXJB
L4 - 0603CS-15NXJB
L3 - 0603CS-12NXJB
L5 - 0603CS-8N7XJB
MICRF002BM 315 MHz and 433.92 MHz Receivers RX3-315 - 315 MHz Receiver
L1 - 0805CS-680
L2,L3 - 0805CS-820
L4 - 0603CS-72N
L5 - 0603CS-18N

RX5AM-433- 433 MHz Receiver
L1 - 0805CS-680
L2,L3 - 0805CS-33N
L4 - 0603CS-36N
L5 - 0603CS-10N

MICRF500 Eval2 RS232 L4 - 0603CS-5N1XJB
L5 - 0603CS-12NXJB
L6 - 0603CS-8N7XJB
L7 - 0603CS-10NXJB
L8 - 0805CS-050XJB
MicroChip TOP
HCS410 SOIC Short Range Transponder 1812LS-105XKBC
HSC410 Transponder Decoder using PIC16C56 DO5022P-105
IRPLDIM2 Dimming Ballast Z9264-B
TC120 PWM / PFM Step-Down Combination Regulator / Controller Surface mount - DO Series
Through hole: PCH Series
TC105 PWM / PFM Step-Down Switching Controller Surface mount - DO Series
Through hole: PCH Series
Micro-Linear TOP
4863 High Side Drive MOSFET 1812WBT-2, -3
4874 High Side Drive MOSFET 1812WBT-2, -3
4876 High Side Drive MOSFET 1812WBT-2, -3
ML2722 Low IF Transceiver
ML2751 Power and Low Noise Amplifier
L1 - 0906-5
L2 - 1606-6
L3, L4 - 0603CS-3N9XJBC
L5, L6 - 1606-8
L7-L9 - 0603CS-R22XJBC
ML4863 5 Volt Converter R4999-B
ML4769 2-Cell Adjustable Output Boost Regulator Coilcraft listed as inductor supplier
ML4851 Low Current Boost Regulator Coilcraft listed as inductor supplier
ML4871 High Current Boost Regulator Coilcraft listed as inductor supplier
ML4872 High Current Boost Regulator w/Shutdown Coilcraft listed as inductor supplier
ML6550 Bus Termination Regulator DT3316P-153
ML6554 Bus Termination Regulator L1 - DO3316P-332HC
Microsemi (Linfinity) TOP
LXE1710 / 1711 Audiomax Evaluation Kit DO5022HC replaced by DO5010HC
SG1842 / SG1843 PWM Controller E4140-B
Mitel Semiconductor TOP
DW9255 SAW Filter for GPS Receivers L1,2 - 1008CS-561XJBC
1008CS-681XJBC
1008CS-911XJBC
Mitsubishi Semiconductor TOP
HD155121F Dual Band GSM System Evaluation Board 0603HS has been replaced by electrically and mechanically identical 0603CS series
0603HS-56NXJBC
0603HS-R10NXJBC
0603HS-68NXJBC
0603HS-12NXJBC
0603HS-82NXJBC
0603HS-10NXJBC
0603HS-3N9XKBC
0603HS-18NXJBC
Motorola Semiconductor TOP
App Note AN1547 DO3316P-103
App Note AN1122 2 to 70 MBd FiberOptic Data Communication Transceiver 1008LS-122XKBC
MC12148 Low Power VCO A01T thru A05T
MC13055 Wideband FSK Receiver 142-shielded
MC13155 Wideband FM IF 146-09J08S
MC13156 Wide-Band FM IF System 143-10J12S, -18J12S
146-04J08
150-03J08S

7M3
A05T
M1283-A
MC13175, MC13176 320 MHz ASK Transmitter 146-05J08
MC145423 Universal Digital Loop Transceiver - UDLT-3 G6320-D
MC33065/MC34065 E3496-A
Z7157
PCV-0-010-03
MC33157 Electronic Ballast Controller N2881-A
MC33163/MC34163 L0451-A
MC33165/MC34165 N2318-A
MC33166/MC34166 Power Switching Regulators M1496-A
MC33167/MC34167 M1496-A
MC33169 L2 - 1606-10
MC33261/MC34261 [Power Factor Controller] 80 W - N2881-A, CMT3-28-2
175 W - N2880-A, CMT3-28-2
MC33262/MC34262 [Power Factor Controller]

[P3657-A listed in App. Note, but T6257-A is suggested, lower cost alternate]

80 W - N2881-A, CMT3-28-2
175 W - N2880-A, CMT3-28-2
450 W - P3657-A, CMT4-17-9
MC33362 (High Voltage Switching Regulator) T1 - S5069-A (S5069-B is suggested as manufacturable alternate)
L1 - S5088-A
MC33363 High Voltage Switching Regulator with "Universal Input" S5502-A
MC33368 Hi Voltage GreenLine Power Factor Controller 80 W - N2881-A
175 W - N2880-A
MC33369 thru MC33374 90 W, T1 - W7518-C
52 W, T1 - W7422-A
L1 - S5088-A
MC33470 U6904-A
MC34063a L0451-A
MC44302 (Multi-Standard Video/Sound IF)
Video IF VCO
Picture/sound freq
38.90/32.40 MHz R4715-A
39.50/33.50 MHz R4715-A
38.90/33.40 MHz R4715-A
45.75/41.25 MHz M1300-A
58.75/54.25 MHz R4714-A
.
Sound IF quadrature
Intercarrier freq
6.5 MHz 90-23
6.0 MHz 90-25
5.5 MHz 90-25
4.5 MHz 90-27
5.5 to 6.5 MHz 90-29
UC3842A, 43A and UC2842A, 43A Current Mode Controllers L1 - L15 - Z7156
L2, L3 - L25 - Z7157