Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

IC reference design guide

These tables show the Coilcraft magnetics recommended in IC makers' reference designs and application notes. Use our cross reference guide to find our alternatives to competitors' parts.
 
Agere GEC Plessey M/A-COM RF Micro Devices Temic
Agilent Harris Semiconductor Maxim RFM - RF Monolithics Texas Instruments
Allegro Microsystems Hewlett Packard Micrel Raytheon Thomson-CSF
Anadigics Hitachi MicroChip Rockwell Semiconductor Toshiba
Analog Devices IMP Micro-Linear Seiko Transwitch
ATMEL Impala (See Fairchild) Microsemi Siemens (see Infineon) TriQuint
CREE Microwave Infineon Mitel Semiconductor SGS-Thomson Vishay Siliconix
Durel Intel Mitsubishi Semiconductor Silicon Laboratories Unitrode
Dynex International Rectifier Motorola Semiconductor Siliconix (See Vishay) WJ Wireless Products
EiC Corp Intersil National Semiconductor Sipex XEMICS
Blantec (see Intersil) Linear Technology Omnirel LLC Sony XICOR
Ericsson Linfinity (See Microsemi) ON Semiconductor STMicroelectronics XILINX
Fairchild Semiconductor Lucent Technologies Philips/Signetics Supertex ZETEX
GaAsTEK        

 

Maxim TOP
MAX180 Data Acquisition System L1 - PCH-27-334
MAX250/MAX251 RS-232 Drivers/Receivers 1:1 Transformer T6437-D
MAX253 RS-485 Driver 1CT:1 - S5394-C
1CT:1.3CT - Q4470-C
1CT:2.1CT - U6982-C
1CT:5CT - S5499-D
MAX445 CRT Display Driver L1 - 1008CS-220XKBC
L2 - 1008CS-220XKBC
L3 - 1008CS-390XKBC
MAX608 Step-Up DC-DC Controller DO3316 Series
DO3340 Series
MAX629 LCD Bias Supply DO3340P-473
MAX639 / MAX640 Step Down Regulator DO3316P-104
MAX649 / MAX651 / MAX652 Step Down DO3316P-223
MAX668 EV Kit Adj Freq Step-Up DO3316P-472
MAX686 LCD Bias Supply DO3308P-223
MAX713 Switch Mode Evaluation kit

DO3340P-224

MAX713 Battery Charger (NiMH, NiCd) L1 - DO3340P-224
MAX726 Step Down Regulator DO3316P-104
MAX731EV Evaluation kit L1- PCH-27-223
MAX742 Switch-Mode Regulator DO5022P-473
MAX745 Switch-Mode Lithium-Ion Battery-Charger DO3340-224
MAX747 Step-Down P-Channel DC-DC Controller L1 - DO3316P-333
MAX748A / MAX763A DT3316P-223
DO3316P-223
MAX756 Step Up Regulator DT3316P-223
MAX756 / MAX757 Step Up Regulator PCH27-223
MAX767 Step Down Regulator 7A Converter DO3316P-332
DO3316P-472
MAX769 Step-up/down DT1608C-223, -683
MAX782 Power Management Q4421-A
MAX782 / MAX783 Power Management DT3316P-220
MAX783 Power Management Q4418-A
MAX786 Power Management DO3316P-104
MAX796 / MAX797 / MAX799
Step Down High Efficiency Buck Regulators
15A Pentium Pro - DO5022P-152HC
20A Pentium Pro - DO5022P-102HC
MAX797 evaluation kit - DO3316P-103
3.3V, 4A application - DO3316P-472
MAX831 / MAX832 / MAX833 EV KIT DO3316P-104
MAX845 Isolated Transformer Driver for PCMCIA 1CT:1.3CT - Q4470-C
S5504-A (Meets electrical performance but not PCMCIA height)
(W7703-A meets IEC950 isolation requirement in an EE8.8 core size.)
MAX847 1-Cell, Step-Up Two-Way Pager System IC DT1608C-223
MAX856 MAX859 Step-Up DC-DC Converters DT1608C-223
PCH27-223 (Through hole)
MAX866 / MAX867 Boost Converter DO1608C-334
DT1608C-334
DO3316C-334
DT3316P-334
MAX877 / MAX878 / MAX879 Switching Regulators DO3316P-223
PCH27-223
MAX886 Buck Regulator DO1608C-334
MAX887H PWM Step Down DO3308P-333
MAX1011 VCO for A-D Converter L1 - 1008CS-221XKBC
MAX1610 CCFL Driver DO3316P-333
MAX1611 CCFL Driver DO3308P-223
MAX1612 Bridge-Battery Backup Controller for Notebook DS1608C-223
MAX1624 Step-Down for Pentium Pro, Pentium II, K6 DO5022P-501HC
MAX1626 Step-Down PWM fixed output DO3316P-223
MAX1627 Step-Down PWM adjustable output 1.5A - DO3316P-473
3.8 A - DO3340P-473
MAX1636 Low-Voltage Step-Down Controller L1 - DO3316P-472
DO5022P-222HC
DO3316P-103
MAX1640 / MAX1641 Switch-Mode Current Sources DO3340P-683
MAX1645 Battery Charger DO3316P
MAX1647 / MAX1648 Smart Battery Charger, Multi Chemistry DO3340P-223
DO5022P-223
MAX1649 / MAX1651 DC-DC Step Down DO3316P-223
MAX1652 Step-Down PWM DO3316 Series
DO3340 Series
MAX1653 Step-Down PWM DO3316P-153
MAX1654 Step-Down PWM DO3316 Series
DO3340 Series
MAX1655 Step-Down PWM DO3316 Series
DO3340 Series
MAX1667 Smart battery charger L1 - DO5022P-333
MAX1674 / MAX1675 / MAX1676 Step-Up DC-DC Converters (low Iq) DT1608 Series
DO1608 Series
MAX1678 Step-Up DC-DC converter DS1608C-473
DT1608C-223
MAX1692 PWM Step-Up DC-DC converter DO1608C-103
MAX1700 / MAX1701 Step-Up Converter DO3316P-103
DO1608 Series
DO3308 Series
DO3316 Series

DT3316 Series
MAX1703 Boost Converter DO3316P-472
MAX1705 Boost Converter DO3316P-103
MAX1706 Boost Converter DO3316P-103
MAX1709 4 amp Step-Up DC-DC Converter DO3316P-102HC
MAX1717 Step-Down Controller X8357-A
MAX1748 Triple-output DC-DC Converter L1 - LPO2506IB-682
MAX1760 DC-DC Converter DO1606T-332
DS3316P
LPT3305
MAX1771 Step Up Controller DO3316 Series
DO3340 Series
MAX1820 / MAX1821 DC-DC Buck regulator DO1606T-472
MAX1864 / MAX1865 Coilcraft listed as inductor supplier
MAX1966 / MAX1967 Coilcraft listed as inductor supplier
MAX2003A Smart Battery Charger DO3340P-104
MAX2027 IF Digitally Controlled Variable-Gain Amplifier L1, L3 - 0603LS-331
L2 - 0603LS-101
L4, L5 - 0603LS-681
MAX2055 Digitally Controlled Variable-Gain Amplifier L1 - 0805CS-331
L2 - 1008CS-681
MAX2101 Quadrature digitizer L1-2 A03T
L3-8 1206CS-680XKBC
MAX2102/MAX2105 Direct-Conversion Tuner ICs for Digital DBS Applications 1008CS911XJB
1008CS621XJB
1008CS391XJB
MAX2232 / MAX2233 250mW Power Amplifiers 1606-6
MAX2251 Low-voltage Linear Power Amplifier L2 1606-7
MAX2264 / MAX2265 / MAX2266 Power Amplifiers 1606-6J
L2 - 1606-6G
MAX2267 / MAX2268 / MAX2269 Power Amplifiers 1606-6J
L2 - 1606-6G
MAX2309 IF receivers for N-CDMA snd W-CDMA L5 - 0805CS-820XKBC
MAX2310 / MAX2314 RF receivers L1 - 0805CS-680XJBC
L2 - 0805CS-220XJBC
L3 - 0805CS-102XKBC
L4 - 0805CS-181TKBC
L5 - 0805CS-271XKBC
MAX2312 RF receivers

MAX2316 RF receivers

L2 - 0805CS-180TJBC
L4 - 0805CS-181TKBC
L2 - 0805CS-680TJBC
L4 - 0805CS-681TKBC
MAX2320 / MAX2321 / MAX2322 / MAX2324 / MAX2326 / MAX2327
Dual band LNA/mixer
L1 - 0603CS-1N8XKBC
L3 - 1008CS-331XJBC
L4 - 0603CS-R11XJBC
L5 - 0603CS-R11XJBC
L6 - 0906-4-10
L10 - 0906-2
MAX2323 / MAX2325 Triple/Dual-Mode CDMA LNA/Mixers L2, L4 - 0603CS-1N8XKBC
L7, L8 - 0805CS-271XGBC
L11 - 0805CS-331XGBC
MAX2360 / MAX2362 / MAX2364 Dual-band, triple-mode transmitter L1 - 0603CS-8N7XJBC
L2, L3 - 0603CS-R10XJBC
L4 - 0603CS-10NXJBC
L5, L16, L19 - 0603CS-R22XJBC
L9 - 0603CS-39NXJBC
L10, L11 - 0603CS-22NXJBC
T5, T6 - TTWB2010
MAX2387 / MAX2388 / MAX2389 Low noise amplifier L1, L4 - 0402CS-2N2XKBG
L2, L3 - 0603CS-27NXJBC
L7 - 0402CS-5N6XJBG
MAX2410 RF Up-Down Converter with LNA and PA Driver L1 - 0805CS-180XKMBC
L3 - 0805CS-680XKBC
L11 - 0805CS-820XKBC
L12 - 0805CS-680XKBC
MAX2420 / MAX2421 / MAX2422 / MAX2460 / MAX2463
900 MHz Image Reject Transceiver
L1 - 0805CS-220XMBC
L2 - 0805CS-080XMBC
L3 - 0805HS-060TJBC
L3 - 0805HS-030TJBC
L3 (with tank components) - A02T
L4 - 0805CS-101XKBC
L6 - 0805CS-120XMBC
L8 - 0805CS-180XMBC
L9 - 0805CS-820XKBC
MAX2424 / MAX2426
900MHz Image Reject Receiver w/transmit mixer
0805CS-120XMBC
0805CS-080XMBC
0805CS-220XMBC
0805CS-060XMBC
0805CS-101XMBC
0805CS-180XMBC
0805CS-820XMBC
L3 (with tank components) - A02T
MAX2430 Silicon RF power amplifier L1-2 A03T
LC - 0805CS-470XMBC
MAX2440 / MAX2441 / MAX2442 Front-end receiver ICs L3 - A02T
0805HS-060TMBC
MAX2472 / MAX2473 500 MHz-2500 MHz VCO Buffer Amplifier L1 - 0603HS-12NTJBC
Z1 - 0603HS-12NTJBC
MAX2510 IF transceiver L2 - 0805HS-820TKBC
L3-4 - 0805HS-470TKBC
MAX2601 / MAX2602 RF power transistors L2 - A05T
MAX2620 10-1050 MHz Integrated oscillator L3 - 0603HS-10NTJBC
option Mini Springs
MAX2642 / MAX2643 LNAs L1 - 0603CS-8N7XJBC
MAX2648 5 GHz low-noise amplifier L1 - 0805CS-220XJBC
MAX2680 / MAX2681 /MAX2682
400MHz-2.5GHz Down converter Mixers
L1 - 1008HS-330TJBC
MAX2685 LNA with Down Converter Mixer L2 - 1008CS-681XJBC
L3 - 1008CS-821XJBC
MAX3509 CATV upstream amplifier T2 - TTWB-1-A
MAX3668 SKH/SONET laser driver L2 - 1008CS-332XKBC
L3 - 1008CS-332XKBC
MAX3669 Laser driver L2 - 1008CS-322XKBC
L3 - 1008LS-122XKBC
MAX3675 / MAX3676
622 Mbps 3.3v Clock Recovery Recovery and Data-Retiming IC
L3, L4 - 0805HS-560TKBC
MAX3680 / MAX3681 SDH/SONET deserializer L1 -  0805CS-560XKBC
MAX3690 622 Mbps serializer L1-5 0805CS-560XKBC
MAX3693 622 Mbps serializer L1-5 0805CS-560XKBC
MAX3750 / MAX3751 Port bypass IC L1 - 0805HT-56NTKBC
MAX3761 / MAX3762 Amplifier w/power detect for LANs L1, L2 ,L3 - 1008LS-562
L4 - 1008CS-472
L7 - 1812CS-15XKBC
MAX3770 Fibre Channel data repeater L1 -  0805HT-56NTKBC
MAX3772 - MAX3775 Fibre Channel data repeater L1 -  0805HT-56NTKBC
MAX3780 Evaluation Kit L1, L3, L4 - 0805CS-560
MAX3831 / MAX3832 mux/demux L1-6 0805CS-560XKBC
MAX3867 SDH/SONET Laser Driver L9 - 1008LS-122XKBC
MAX3869 SDH/SONET Laser Driver L9 - 1008LS-122XKBC
MAX3872/MAX3874 Evaluation Kit L1 - L3 0805CS-560XKBC
MAX3880 SDH/SONET deserializer L1 - L3 0805CS-560XKBC
MAX3885 SDH/SONET deserializer L1 -  0805CS-560XKBC
MAX3890 2.5 Gbps serializer L1- L4 0805CS-560XKBC
MAX3964ETP Evaluation Kit L1, L2 1206CS-122XJBC
MAX4295 / MAX4297 Class D Audio Power Amplifier DT1608C-472
L1 - L4 DO3316P153
MAX5035 High Efficiency Step-Down DC-DC Converter DO5022-104
MAX5051 Two-Switch Power Supply Controller A9860-B
MAX9981 Dual SiGe High-Linearity Active Mixer L1 - L4 - 1008CS-561XJBC
MAX9982 High linearity mixer L1, L2 - 1008CS-561XJBC
MAX9993 Down-Conversion Mixer L1, L2 - 1008CS-471XJBC
L3 - 0805CS-100XJBC