Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

IC reference design guide

These tables show the Coilcraft magnetics recommended in IC makers' reference designs and application notes. Use our cross reference guide to find our alternatives to competitors' parts.
 
Agere GEC Plessey M/A-COM RF Micro Devices Temic
Agilent Harris Semiconductor Maxim RFM - RF Monolithics Texas Instruments
Allegro Microsystems Hewlett Packard Micrel Raytheon Thomson-CSF
Anadigics Hitachi MicroChip Rockwell Semiconductor Toshiba
Analog Devices IMP Micro-Linear Seiko Transwitch
ATMEL Impala (See Fairchild) Microsemi Siemens (see Infineon) TriQuint
CREE Microwave Infineon Mitel Semiconductor SGS-Thomson Vishay Siliconix
Durel Intel Mitsubishi Semiconductor Silicon Laboratories Unitrode
Dynex International Rectifier Motorola Semiconductor Siliconix (See Vishay) WJ Wireless Products
EiC Corp Intersil National Semiconductor Sipex XEMICS
Elantec (see Intersil) Linear Technology Omnirel LLC Sony XICOR
Ericsson Linfinity (See Microsemi) ON Semiconductor STMicroelectronics XILINX
Fairchild Semiconductor Lucent Technologies Philips/Signetics Supertex ZETEX
GaAsTEK        

 

Linear Technology TOP
LT1073-12 Micropower Regulator DT3316P-154
LT1107-5 Micropower Regulator DT3316P-473
LT1108-12 Micropower Regulator DT3316P-154
LT1109-12 Micropower Regulator DT3316P-473
LT1109A-12 m Power Regulator DT3316P-153
LT1110 Micropower Regulator 1812LS-823, -473
LT1111-12 Micropower Regulator DT3316P-683
LT1173-12 Micropower Regulator DT3316P-683
LT1173-5 Micropower Regulator DT3316P-683
LT1174 Step-Down DT3316P-473
LT1300 Step Up DT3316P-153
DO3316P-223
LT1300 Up-Down Converter DO3316P-273
LT1301 Step Up DT3316P-153
DT3316P-473
LT1301 Step Up Converter DO1608C-103
LT1302 MicroPower High Output Current Step-Up DO3316P-332, -103, -153, -223
LT1305 Micropower DC/DC Converter with Low Battery Detector DO3316P-103,  -223
LT1307 Boost Regulator DT1608C-223
LT1307 Single Cell to 3.3 v Boost Converter DO1608C-103
LT1308 600kHz Step-Up Converter DO3316P-472
LT1371 500 kHz High Efficiency 3A Switching Regulator DO3316P-472, -103, -153
LT1372/1377 500kHz and 1 MHz High Efficiency Regulators DO1608C-472
DT3316P-103, -333
LT1374CS8 4.5A, 500 kHz, Step-Down Regulator DO3316P-682
LT1435 Power Supply DO3316P-222
LT1506 500 kHz Step-Down Regulator DT3316P-222, -332, -472
LT1506-SYNC L1 -  DO3316P-682
LT1533 Ultralow Noise 1A Switching Regulator DT1608C-333
LT1534 Ultralow Noise Switching Regulator B07T
B08T
B10T
LT1576/LT1576-5 Step-Down Switching Regulator DO3308P-153
DO3316P-333
DO3316P-683     
LT1578/LT1578-2.5 Step-Down Switching Regulator DO3308P-153
DO3316P-333
DO3316P-683     
LT1613 DC/DC Converter CCI8244A
CCI8245A
LT1616.6A Step-Down Converter
LT1616 Step-Down Switching Regulator
DO1608C-223
DO1608C-333
LT1619 Boost Controller DO5022P-562
LT1676 High Efficiency Step-Down Regulator 5 V - DO3316P-224
3.3 V -
DO3316P-154
LT1681 Dual Transistor Synchronous Forward Controller DO1608C-332
DO1608C-105
DO1608C-472

DO1608C-152
LT1776 Step-Down Switching Regulator DO3316P-104
LT1777 Low Noise Step-Down Regulator DO1608C-102, -222, -332, -472 DO3316P-154, -224
LT1794 Amplifier X8390-A
X8502-A
LT1795 Amplifier X8504-A
LT1886 Amplifier X8390-A
X8502-A
X8505-A
LT1930 1.2 MHz Bost Converter L1 - DS1608C-472, -103
LT1944 Dual Micropower Step-Up DC/DC Converter DO1608-472
DO1608-103
DO1608-223
LT1946A Step-Up DC/DC Converter LPO1704-152MC
LPO1704-122MC
LT5512 Broadband Mixer L1,L2 - 0402CS-47NX
LTC1107 Micropower DC/DC converter DT3316P-473
LTC1148 Synchronous Step-Down Switching Regulators DO3316P-563
LTC1149 Synchronous Step-Down Switching Regulators DO5022P-683
LTC1174 Step-Down and Inverting DC/DC Converter DO3316P-104
LTC1174-3.3 Step-Down and Inverting DC/DC Converter DT3316P-683
LTC1174-3.3 Step-Down and Inverting DC/DC Converter DT3316P-473
LTC1174-5 Step-Down and Inverting DC/DC Converter DT3316P-683
LTC1174-5 Step-Down and Inverting DC/DC Converter DT3316P-473
LTC1265 Step-Down DC/DC Converter DO3316P-104
LTC1265-3.3 Step-Down DC/DC Converter DO3316P-473
LTC129A DO3316P-474
LTC1433/LTC1434 450 mA Low Noise Current Mode Step-Down DO3316P-104
DO3316P-684
DT1608C-104
LTC1472 PCMCIA Switching Matrix DO3316-333
DO1608-103
LTC1473 Dual Power Path Switch Driver 1812LS-105XKBC
LTC1473L Dual Low Voltage Power Path Switch Driver 1812LS-105XKBC
LTC1474-3.3 3.3V/10 mA from 4mA -20mA loop DO1608C-334
LTC1479 Powerpath Controller for Dual Battery Systems 1812LS-105XKBC
LTC1504A 500 mA Low Voltage Synchronous Step-Down DO3316P-473, 224 DO1608C-473
DT3316P-104, -473
LTC152A 0805HS-330TMBC
LTC1530 High Power Synchronous Regulator DT3316P-473
DO3316P-152
LTC1554CGN Single Li Ion GSM Transmitter w/power control 1206CS-120XMBC
LTC1574-3.3 Step Down DO3316P-104
LTC1622 Low Input Voltage, Current Mode, Step-Down DO3316P-472
LTC1626 Low Voltage Step-down DO3308P-153
LTC1698 Isolated Secondary Synchronous Rectifier Controller DO1608C-472
DO1608C-332
DO1608C-105
LTC1702 550 kHz Dual Controller DO3316P-222
LTC1703 Synchronous 2-Phase Switching Regulator DO3316P-222
DO3316P-331HC
LTC1735 Synchronous Step-Down Switching Regulator DO5022P-781HC
DO3316P-152
LTC1736 CPU Core Voltage Regulator DO5022P-781HC
LTC1872 DC/DC Controller DO1608C-154
LTC3400 / LTC3400B Synchronous Boost Converter L1 - DO1606-472
DS1608-103
DS1608-472
DO1608-472
LTC3401 Synchronous Boost Converter L1 - DO3316P-103
LTC3402 Synchronous Boost Converter L1 - DO3316P-222
LTC3425 5A Step-Up DC/DC Converter L1-L4 - DO1608,
DS1608 or DT1608
LTC3700 DC/DC Controller DO1608C-472
LTC4257-1  IEEE 802.3af PD Power over Ethernet (PoE) Interface DO1608C-472
LTC49A DO3316P-153
LTCDC128A 1812LS-184XKBC
LTCDC145A 1812LS-105XKBC
Lucent Technologies TOP
LG1626DXC Modulator Driver 1008LS-122XKBC
1008LS-103XKBC
M/A-COM TOP
MA02104AF RF Power Amplifier for N-PCS/ISM900 L1 - 1008CS-390XMBB
MA02107AF RF Power Amplifier for 2-Way Paging L1 - 1008CS-390XMBB
MA02204AF RF Power Amplifier for DECT L1 - 1008CS-390XMBB
MA02205AF RF Power Amplifier for DECT L3 - 1008CS-270XMBB
MA02301AF RF Power Amplifier for 2.4 GHz ISM L2 - 1008CS-270XKBB
MA02303GJ RF Power Amplifier IC L2 - 1008CS-270XKBB
MA02305AK RF Power Amplifier for Bluetooth L2 - 0603CS-22NXJBB