Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

IC reference design guide

These tables show the Coilcraft magnetics recommended in IC makers' reference designs and application notes. Use our cross reference guide to find our alternatives to competitors' parts.
 
Agere GEC Plessey M/A-COM RF Micro Devices Temic
Agilent Harris Semiconductor Maxim RFM - RF Monolithics Texas Instruments
Allegro Microsystems Hewlett Packard Micrel Raytheon Thomson-CSF
Anadigics Hitachi MicroChip Rockwell Semiconductor Toshiba
Analog Devices IMP Micro-Linear Seiko Transwitch
ATMEL Impala (See Fairchild) Microsemi Siemens (see Infineon) TriQuint
CREE Microwave Infineon Mitel Semiconductor SGS-Thomson Vishay Siliconix
Durel Intel Mitsubishi Semiconductor Silicon Laboratories Unitrode
Dynex International Rectifier Motorola Semiconductor Siliconix (See Vishay) WJ Wireless Products
EiC Corp Intersil National Semiconductor Sipex XEMICS
Elantec (see Intersil) Linear Technology Omnirel LLC Sony XICOR
Ericsson Linfinity (See Microsemi) ON Semiconductor STMicroelectronics XILINX
Fairchild Semiconductor Lucent Technologies Philips/Signetics Supertex ZETEX
GaAsTEK        

 

Ericsson TOP
PTF 10153 Goldmos Field Effect Transistor L1 - A03T
   
Fairchild Semiconductor TOP
FAN4855, ML4854 2-Cell Boost Regulator

DT1608C-103

FAN6555, ML6554  Bus Termination Regulator

L1 - D03316P-332HC

ILC6363 Step-Up DC-DC Converter for One-Cell Lithium-Ion Batteries DO3316P-153
DO1608C-153
ILC6382, ILC6383  Step-Up DC-DC Converter DO3308P-153
DO3316P-153
DO1608C-153
ML4831 Ballast Controller IC L1 - E3495-A
ML4863 Power Conversion IC R4999-B
GaAsTEK TOP
ITT2104AF RF Power Amplifier for N-PCS/ISM900 L1 - 1008CS-390XMBB
ITT2107AF RF Power Amplifier for 2-Way Paging L1 - 1008CS-390XMBB
ITT2204AF RF Power Amplifier for DECT L1 - 1008CS-390XMBB
ITT2205AF RF Power Amplifier for DECT L3 - 1008CS-270XMBB
ITT2301AF RF Power Amplifier for 2.4 GHz ISM L2 - 1008CS-270XKBB
ITT2303GJ RF Power Amplifier IC L2 - 1008CS-270XKBB
ITT2305AK RF Power Amplifier for Bluetooth L2 - 0603CS-22NXJBB
GEC Plessey TOP
SL 66099 - Direct Conversion FSK Data Receiver (up to 300 MHz typ) M1686-A
SL6649-1 (up to 153 MHz typ) N2261-A
SL6619 (up to 460 MHz typ) Q4123-A
Harris Semiconductor TOP
HFA3421 (App Note 9754) 0805CS-150XMBC
HIP5500 (App Note AN9417)
[P3657-A listed in App. Note, but T6257-A is the suggested lower cost alternate]
P3657-A
Hewlett Packard TOP
MGA-87563 (0.5-4 GHz 3 V Low Current GaAs MMIC LNA) 1008CT-040XMBC
MGA-86563 (0.5-6 GHz Low Noise GaAs MMIC Amplifier)
Hitachi TOP
HD155080TF RF System IC for DAB L1 - 1008CS-182XGBC
L2 - 1812CS-152XJBB
L3 - 1812LS-104XKBC
L4 - 1008CS-271XGBC
L6 - 0603CS-5N1XJB
L7 - 0805CS-330XJBC
L9 - 0805CS-470XJBC
L10, L23 - 0805CS-220XGBC
L11 - 1008CS-471XGBC
L13 - 0805CS-220XGBC
L14 - 1008CS-152XKBC
L16 - 0603CS-68NXJB
L17 - 1008CS-471XGBC
L18, L19 - 1008CS-101XJB
L25 - 0603CS-R18XJB
T1 - 1812WBT-1
T3 - 1812WBT-5
T4 -
TTWB-1-A
IMP, Inc. TOP
IMP525, IMP527 DS1608C-684
Impala Linear TOP
6360 DO3308P-153
6370 DO3308P-104
6377 DO3308-223
6380 DO3308P-104
6382 DO3316P-153
DO1608C-153
6390 DO3308P-104
Infineon Technologies TOP
CMY 210 - 173 Up-Converter
CMY 210 - 233 Up-Converter
CMY 210 - 880 Down-Converter
CMY 210 - 1960 Down-Converter
0805CS

GEMINAX ADSL chipset

A9807-A and A9806-A

Intel TOP
820 Chipset L19 - DO3316P-102
International Rectifier TOP
IRPLDIM2 / IR2159 HVIC Ballast Controller Z9264-B
Z9265-B
IRU3037 PWM Controller L1 - DO3316P-102HC
L2 -
DO5022P-332HC
IRU3038 PWM Controller L1 - DO3316P-102HC
L2 -
DO5022P-332HC
IRU3046 PWM Controller L1,L2 - DO3316P-102
L4 - DO5022P-332HC
L3 -
DO5022P-222HC
IRU3047 PWM Controller L1,L2 - DO1608-102
L4 - DO5022P-472HC
L3 -
DO5022P-602HC
Intersil TOP
EL7564C Buck (Step Down) DC-DC controller L1 - DO1813-472HC
EL7512C PWM step-up regulator 4V  L1 - DO1608C-103
12V  L1 - DO1608C-103
18V  L1 - DO1608C-682
USB  L1 - DO1608C-103
Dual Outputs  L1 - DO1608C-103
Triple Outputs  L1 -
DO1608C-153
EL7513 While LED step-up regulator LPO1704-333MC
EL7551C Buck (Step Down) DC-DC controller L1 - DO1813-103HC
EL7556BCM DC-DC regulator with synchronous MOSFET L1 - DO5022P-472HC
EL7558BCM DC-DC regulator with synchronous MOSFET L1 - DO5022P-472HC
EL7562C DC-DC Synchronous step-down regulator L1 - DO3316P-472
L1 - DO1813P-472HC
EL7562C Demo board L1 - DO1813-472HC
EL7563C Buck (Step Down) DC-DC controller L1 - DO3316P-472
EL7564C Buck (Step Down) DC-DC controller L1 - DO3316P-472
EL7566 6-Amp DC-DC step-down regulator DO3316P-222HC
EL7566 Demo Board L1 - DO3316P-272HC
EL7581 3-Channel DC:DC Converter L1 - DO3316P-103
EL7583 3-Channel DC:DC Converter L1 - DO3316P-103
HIP2100 Driver IC L1 - DT1608C-684
IPM6220A Power management IC 2A L1,L2 - DO3316P-223
3A
L1,L2 - DO3316P-153
ISL6401 Current Mode PWM for Subscriber Line Interface Circuits (SLICs) T1 - IFLY0012 (Z9289)