Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

IC reference design guide

These tables show the Coilcraft magnetics recommended in IC makers' reference designs and application notes. Use our cross reference guide to find our alternatives to competitors' parts.
 
Agere GEC Plessey M/A-COM RF Micro Devices Temic
Agilent Harris Semiconductor Maxim RFM - RF Monolithics Texas Instruments
Allegro Microsystems Hewlett Packard Micrel Raytheon Thomson-CSF
Anadigics Hitachi MicroChip Rockwell Semiconductor Toshiba
Analog Devices IMP Micro-Linear Seiko Transwitch
ATMEL Impala (See Fairchild) Microsemi Siemens (see Infineon) TriQuint
CREE Microwave Infineon Mitel Semiconductor SGS-Thomson Vishay Siliconix
Durel Intel Mitsubishi Semiconductor Silicon Laboratories Unitrode
Dynex International Rectifier Motorola Semiconductor Siliconix (See Vishay) WJ Wireless Products
EiC Corp Intersil National Semiconductor Sipex XEMICS
Elantec (see Intersil) Linear Technology Omnirel LLC Sony XICOR
Ericsson Linfinity (See Microsemi) ON Semiconductor STMicroelectronics XILINX
Fairchild Semiconductor Lucent Technologies Philips/Signetics Supertex ZETEX
GaAsTEK        

 

Thomson-CSF

TOP

FB E528 (85.38mhz CDMA IF SAW Filter) L1 - 1008HS-471TGBC
L2 -
1008HS-391TGBC
Toshiba

TOP

SRF244RAC3-TB16R SAW Filter (243.95 MHz IF filter for PHS) Lpi - 1008CS-470, 1008HS-470
Lpo - 1008CS-470,
1008HS-470
SRF246RAC3-TB16R SAW Filter (246.00 MHz IF filter for GSM) Lt - 84 nH 1008CS/HS
Lpi - 64 nH 1008CS/HS
Lpo - 64 nH 1008CS/
HS
SRF248RAC3-TB16R SAW Filter (248.45 MHz IF filter for PHS) Lpi - 1008CS-470,
1008HS-470
Lpo - 1008CS-470,
1008HS-470
TranSwitch

TOP

TXC-020508-MB
Data rate Receive Transmit
JT2 WB1010 WB1010
E2 WB1010 WB1010
E3 WB1010 WB1010
TXC-02020-MB T1 - WB1010
T2 - WB1010
T3 -
WB1010
TriQuint

TOP

TQ7135 Power Amplifier 0402CS-3N3XJBC
Unitrode

TOP

BQ2902 / BQ2903 Rechargeable Alkaline IC L1 - DC1012-124
UC1901 Isolated Feedback Generator E3493-A
UC3573 Buck Regulator PWM Control IC L1 - PCH-45
UC3726 / UC3727 High Voltage IGBT Q3868-A
UC3842 Flyback J8671-A
UC3875 Phase Shift Resonant PWM Q3903-A
UC3886 Average Current Mode PWM Controller S6030-B
UC3910 4-BIT DAC and Voltage Monitor S6030-B
UCC1972 / UCC1973 / UCC2972 / UCC2973 / UCC2972 / UCC2973 BiCMOS Cold Cathode Fluorescent Lamp Driver Controller DO3316P-154
UCC2941 / UCC2943 / UCC2945 Synchronous Boost Converter DT3316P-223
UCC3800 / UCC3801 / UCC3802 / UCC3803 / UCC3804 / UCC3805 BiCMOS Current Mode Control IC PCH27 Series
UCC3803 SEPIC Converter DT3316P-102, -224
UCC3805 Flyback DT3316P-154
UCC3889 Flyback E3497-A
E3498-A
UCC3941 1V Boost Converter L1 - DT3316P-223
UCC3954 Single Cell Li Ion to +3.3v Converter DO1608C-333
DO3316P-333
DO1608C-102
UCC3956 Li Ion Battery Charger Controller DO5022P-154
DO3316P-154
UCC29421 / UCC29422 Multimode High Frequency PWM Controller Coilcraft listed as inductor supplier
UCC39411 Low Power Synchronous Boost Converter L1 - DO1608C-223
UCC39421 / UCC39422 Multimode High Frequency PWM Controller Coilcraft listed as inductor supplier
Vishay Siliconix

TOP

Si9160 Synchonous Boost Controller L1 - DO3316P-472
SI9145BQ Low-Voltage Switchmode Controller DO3316P-103
WJ Wireless Products

TOP

AH2 High Dynamic Range Amplifier 1008CS-271XJBC
AH22 High Dynamic Range Amplifier 1008CS Series
XEMICS

TOP

XE 1201 Transceiver

L1 - L5, L7 0805CS-120XJBC
L6, L8, L9  0805CS-180XJBC
L10 
0805CS-560XJBC
XE 1201 Transceiver (315 MHz application) L1 - L6  0805CS-120XJBC
L7  0805CS-330XJBC
L8  0805CS-220XJBC
L9 
0805CS-470XJBC
XICOR

TOP

XDCP Digitally Controlled Potentiometer P3215-A
XILINX

TOP

CoolRunner-II 64 macrocell CPLD DO1608C-333
ZETEX

TOP

ZXSC310 Solution to drive 8 LEDs connected in series L1 - DO1608C-683
ZXSC400 (DN67) Solution for 1 W High Powered LED L1 - DO1608C-223
ZXSC400 (DN79) 1 W LED Driver L1 - DO3316P-223
ZXCD1000 500 W Class D Solution ED0006-AL
ZXLD1350 350 mA LED Driver with Internal Switch DO1608C-473
MSS6132 series