Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

IC reference design guide

These tables show the Coilcraft magnetics recommended in IC makers' reference designs and application notes. Use our cross reference guide to find our alternatives to competitors' parts.
 
Agere GEC Plessey M/A-COM RF Micro Devices Temic
Agilent Harris Semiconductor Maxim RFM - RF Monolithics Texas Instruments
Allegro Microsystems Hewlett Packard Micrel Raytheon Thomson-CSF
Anadigics Hitachi MicroChip Rockwell Semiconductor Toshiba
Analog Devices IMP Micro-Linear Seiko Transwitch
ATMEL Impala (See Fairchild) Microsemi Siemens (see Infineon) TriQuint
CREE Microwave Infineon Mitel Semiconductor SGS-Thomson Vishay Siliconix
Durel Intel Mitsubishi Semiconductor Silicon Laboratories Unitrode
Dynex International Rectifier Motorola Semiconductor Siliconix (See Vishay) WJ Wireless Products
EiC Corp Intersil National Semiconductor Sipex XEMICS
Elantec (see Intersil) Linear Technology Omnirel LLC Sony XICOR
Ericsson Linfinity (See Microsemi) ON Semiconductor STMicroelectronics XILINX
Fairchild Semiconductor Lucent Technologies Philips/Signetics Supertex ZETEX
GaAsTEK        

 

Agere Systems TOP
E2500 Electroabsorptive Modulated Isolated Laser Module
LG1626DXC Modular Driver
1008LS-122XKBC
1008LS-103XJBC
90-37
Agilent TOP
ABA-51563  3.5GHz Broadband Silicon RFIC Amplifier 2 GHz  - 1008CS-220
50 MHz–2 GHz - 1008CS-
621
ABA-52563  3.5GHz Broadband Silicon RFIC Amplifier 2 GHz  - 1008CS-220
50 MHz–2 GHz - 1008CS-
621
ABA-53563  3.5GHz Broadband Silicon RFIC Amplifier 2 GHz  - 1008CS-220
50 MHz–2 GHz - 1008CS-
621
ADA-4543, ADA-4643, ADA-4743 Darlington Amplifier 900 MHz - 0805CS-470
100 MHz - 0805CS-681
AT-32032 Low Noise Amplifier L1 - 1008CS-080
L3 - 1008CS-560
L4 - 1008CS-
150
AT-32063 Dual Low Noise Silicon Bipolar Transistor L1 - 1008CS-120
L2 - 1008CS-220
L3 - 1008CS-
181
AT-41532 Low Noise Amplifier L1 - 1008CS-080
L3 - 1008CS-150
ATF-34143 Low Noise PHEMT 900 MHz, L4 - 0603HS-12N
1500 MHz,
L4 - 0805CS-030
ATF-35143 Low Noise PHEMT L1,L4 - 0805CS-030XMBC
Fiber-Optic Solutions - TTL-compatible digital transceiver
Application notes 1121, 1122, 1123
L2, L3 - 1008LS-122
HBFP-0405 Bipolar Transistors L1 - 1008CS-180XJBC
L2 - 1008CS-471XJBC
L3 -
1008CS-100XJBC
HBFP-0420 Bipolar Transistors L1, L3 - 0805CS-080XMBC
L2 -
1008CS-471XJBC
HFBR-0400 Fiber-Optic Components used in IEEE 802.3 FOIRL 10Base-FB 10Base-FL applications L1 - DT3316-564
L2,L3 -
DT1608-472
HPMX-3002 Demonstration Circuit Board

A03T_Mini Spring

HPMX-5001 Demonstration Circuit Board L1 - 1008CS-121XJBC
L2,L3 - 1008CS-030XJBC
PIN diode switch using the HSMP-3820 L1-L5 - 1008CS-561
INA-31063, INA-32063, INA-34063 RFIC amplifier 1008CS-221
INA-52063, 1.5 GHz Low Noise Silicon MMIC amplifier 1008CS-221
INA-54063, 3.0 GHz Low Noise Silicon MMIC amplifier 1008CS-221
MGA-565P8 High Isolation E-PHEMT Buffer Amplifier 0402CS-2N0
MGA-565P8 Application Demo Board 800 MHz - 0402CS-5N1
1.4 GHz - 0402CS-3N3
1.8 GHz - 0402CS-3N3
2 GHz - 0402CS-
2N0
MGA-87563 Low Noise RF Amplifier 1008CT-040
RW053B Demoboard (Used to evaluate HMPP-3860 and HMPP-3890 PIN Switches) 0603CS-18N
Allegro Microsystems TOP
8281/8282 LNB Supply and Control Voltage Regulators L1 - DO3316P-104LW
Anadigics TOP
ADC20013 Down converter for Broadcast Satellite Tuner 0805CS-330, 0805CS-390
AGB3300 High Linearity Low Noise Wideband Gain Block 900 MHz - 0805CS-220
1900 MHz - 0805CS-100
2500 MHz -
1008CS-470
AGB3301 High Linearity Low Noise Wideband Gain Block 900 MHz - 0603CS-3N9,
0603CS-18N
1900 MHz - 1008CS-180
2500 MHz -
1008CS-680
AWT1921S11 Power Amp L4 - A03T Mini Spring
L5 -
0805CS-470XMBC
Analog Devices TOP
AD831 Active Mixer L1 - 1008CS-101
L2 -
1008CS-560
AD9753, AD9755 D/A Converter WB2040-PC
AD9753-EB, AD9755-EB Evaluation Board TTWB-1-B
AD9874 IF Digitizing Subsystem 1812CS-103
ADF4360-1  Integrated Synthesizer and VCO 0402CS
0603CS
ADN8830 Thermoelectric Cooler Controller DO3316-472 (Recommended)
LPO1704-472 (Alternate)
DO1608-472 (Alternate)
DO5022-153HC (Alternate)
DO5022-473  (Alternate)
ADP3020 High-Efficiency Notebook Power supply Controller

Unshielded SMT Power - DO1608, DO3308, DO3316, DO5022, DO5022HC, DO3340

Shielded SMT Power -DS5022, DS3316, DT3316

Through-hole Power Inductors and Chokes - DC1012,
PCV-0/1, PCV-2,
PCH

ADP3031 PWM Boost Switching Regulator DS1608-472
DS1608-103
ADP3041 TFT LCD Panel Power Module DS1608-472
DS1608-103
ADP3050 Step-Down Switching Regulator DO1608
DO3316
DT3316
ATMEL TOP
AT86RF211 FSK Transceiver L1 - 0603-12NXJBW
L2 - 0603-10NXJBW
L4 - 0603-15NXJBW
L6-L8,L10,L14,L15 - 0805CS
L11 - 0603-8N2XJBW
L12 - 0603-10NXJBW
AT86RF401 RF Wireless Micro Transmitter 0603CS
AT86RF401-EK1 Smart RF Micro Transmitter Eval Kit L2 - 0603CS-39N
ATAK4015744 Smart RF Wireless Control System L2 - 0603CS-39N
T0345 Dual Band CDMA / AMPS Transmitter L5 - 0805CS-180
CREE Microwave TOP
CRF-20010  10 watt RF power amplifier L1 - DO3316P-104
Durel TOP
D340B (5 V Cellular Phone EL Backlight) DT1608C-106
D355A (3 V Cellular/Digital Watch Backlight) DT1608C-475
D355B (3 V Cellular/Digital Watch Backlight) DS1608BL-475
D356A (3 V Cellular/Digital Watch Backlight) DT1608C-475
D361A (3 V Handset LCD) DT1608C-475
D365A (3 V Handset LCD) DS1608BL-475
Dynex TOP
DW9255 SAW Filter for GPS Receivers L1, L2 - 1008CS-560
2.2 µH -
1008CS-222
EiC Corp TOP
EC-5117 Upconverter 0805CS-030XMBC
ECP200 Power Amplifier

450 MHz, 900 MHz
L1 -
1008HQ-33NX_BC

1.9 GHz, 2.14 GHz
L1 - 1008HQ-18NX_BC