xDSL Interface
Transformers
| These products are not available in RoHS-compliant versions. Terminations contain
lead. Contact Coilcraft for current status or possible alternatives. |
- For use with Linear Technology LT1794, LT1795
and LT1886 amplifiers
- Surface mount configuration
- Low leakage inductance and DCR
- Up to 1500 V line isolation
- Low profile design, only 0.50" high
- Custom versions also available
Photo Pricing
PDF data sheet
SPECIFICATIONS
Schematic Dimensions
Tape and reel
specifications
 |
| X8390-A |
SMT |
LT1794,
LT1886 |
0.368 ±5% |
11 |
0.841 (6-9, 7-10) |
1.95 (4-2) |
| X8502-A |
SMT |
LT1794, LT1886 |
0.368 ±5% |
11 |
0.895 (6-9, 7-10) |
1.70 (4-2) |
| X8505-A |
SMT |
LT1886 |
0.368 ±5% |
11 |
0.750 (6-9, 7-10) |
1.85 (4-2) |
| X8504-A |
SMT |
LT1795 |
0.368 ±5% |
11 |
0.875 (6-9, 7-10) |
1.75 (4-2) |
 |
 |
 |
 |
 |
 |
 |
 |
| X8390-A |
1500 |
1 : 1 |
N/A |
45 (20 kHz - 1.1 MHz) |
UL 1459, 1950 |
| X8502-A |
1500 |
1 : 1.2 |
N/A |
42 (20 kHz - 1.1 MHz) |
UL 1459, 1950 |
| X8505-A |
1500 |
1 : 1.5 |
N/A |
42 (20 kHz - 1.1 MHz) |
UL 1459, 1950 |
| X8504-A |
1500 |
1 : 1.4 |
N/A |
42 (20 kHz - 1.1 MHz) |
UL 1459, 1950 |
 |
 |
 |
 |
 |
 |
| 1 |
Turns ratio is with the chip side windings connected in series. |
|
2 |
All electrical specifications referenced to line side. |
|
3 |
Operating temperature range -40ºC to +85ºC. |
| 4 |
Electrical specifications at 25ºC. |
|