Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

XFL3012 Series Ultra-Low DCR
Shielded Power Inductors

  • Exceptionally low DCR – only 14 mOhms
  • Excellent current handling – up to 4.1 A
  • 1.3 mm maximum height with a 3 mm × 3 mm footprint
  • Composite construction minimizes audible buzzing
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver-copper (96.5/3/0.5) over tin over nickel over silver-platinum terminations
  • COTS Plus tin-lead terminations available
  • For an even lower profile part, see our XFL3010 series
  • Samples of all values and XFL3010 parts are available in Coilcraft Designer's Kit C440
  • 1.0, 2.2, 3.3 and 4.7 µH parts in 12 sizes are available in Essential Values Kit C454

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20% (µH)
DCR (Ohms) SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
XFL3012-331ME_ 0.33 0.023 0.027 293 2.3 3.0 3.4 2.6 3.5
XFL3012-561ME_ 0.56 0.028 0.032 203 1.8 2.5 2.9 2.2 3.0
XFL3012-681ME_ 0.68 0.034 0.040 164 1.6 2.2 2.7 2.1 2.8
XFL3012-102ME_ 1.0 0.039 0.046 115 1.4 1.9 2.3 1.9 2.6
XFL3012-152ME_ 1.5 0.060 0.070 94.4 1.3 1.8 2.2 1.6 2.2
XFL3012-222ME_ 2.2 0.081 0.097 73.2 1.0 1.3 1.6 1.4 1.9
XFL3012-332ME_ 3.3 0.106 0.127 61.6 0.87 1.2 1.4 1.2 1.6
XFL3012-472ME_ 4.7 0.143 0.171 52.6 0.72 1.0 1.2 1.0 1.4
XFL3012-682ME_ 6.8 0.166 0.200 39.9 0.61 0.84 0.97 0.94 1.3
XFL3012-103ME_ 10 0.255 0.306 34.6 0.50 0.65 0.74 0.90 1.2
XFL3012-153ME_ 15 0.394 0.483 25.8 0.43 0.58 0.65 0.74 1.0
XFL3012-223ME_ 22 0.708 0.778 21.0 0.30 0.43 0.50 0.50 0.68
XFL3012-333ME_ 33 0.855 0.896 16.6 0.23 0.32 0.38 0.42 0.57
XFL3012-393ME_ 39 0.919 0.985 15.9 0.23 0.32 0.37 0.39 0.54
XFL3012-473ME_ 47 1.22 1.32 13.7 0.21 0.28 0.32 0.33 0.46
XFL3012-563ME_ 56 1.43 1.52 12.1 0.19 0.26 0.30 0.32 0.44
XFL3012-683ME_ 68 2.16 2.37 10.9 0.16 0.21 0.25 0.31 0.42
XFL3012-823ME_ 82 2.30 2.44 10.8 0.15 0.21 0.24 0.26 0.34
XFL3012-104ME_ 100 2.63 3.00 9.40 0.17 0.24 0.28 0.29 0.39
XFL3012-224ME_ 220 6.83 8.00 6.10 0.009 0.14 0.16 0.17 0.23
1 When ordering, please specify termination and packaging codes: e.g. XFL3012-472MEC
Termination:E = Halogen free component. RoHS compliant tin-silver over copper terminations.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape (7500 parts per full reel). Factory order only, not stocked.
2 Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4395A or equivalent.
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: July 12, 2017