Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

XFL3010 Series Ultra-Low DCR
Shielded Power Inductors

  • Only 1 mm high with a 3 mm × 3 mm footprint
  • Exceptionally low DCR – only 30 mOhms
  • Excellent current handling – up to 2.7 A
  • Composite construction minimizes audible buzzing
  • AEC-Q200 Grade 3 (−40°C to +85°C)
  • RoHS-compliant, halogen free. 260°C compatible. Tin-silver-copper (96.5/3/0.5) over tin over nickel over silver-platinum terminations
  • COTS Plus tin-lead terminations available
  • Samples of all values and XFL3012 parts are available in Coilcraft Designer's Kit C440
  • 1.0, 2.2, 3.3 and 4.7 µH parts in 12 sizes are available in Essential Values Kit C454
  • Need parts for space, military or other critical applications? See Coilcraft CPS 390PZA series.

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±20° (µH)
DCR (Ohms)3 SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
typ max 10% drop 20% drop 30% drop 20°C rise 40°C rise
XFL3010-601ME_ 0.6 0.030 0.033 180 1.8 2.4 2.7 1.8 2.5
XFL3010-102ME_ 1.0 0.043 0.049 128 1.5 2.1 2.4 1.6 2.3
XFL3010-152ME_ 1.5 0.071 0.080 97.0 1.2 1.6 1.9 1.4 1.9
XFL3010-222ME_ 2.2 0.111 0.122 78.0 0.94 1.2 1.5 1.0 1.3
XFL3010-332ME_ 3.3 0.154 0.166 64.0 0.86 1.1 1.3 0.88 1.2
XFL3010-472ME_ 4.7 0.217 0.230 57.0 0.71 0.97 1.1 0.84 1.1
XFL3010-682ME_ 6.8 0.315 0.346 42.0 0.56 0.78 0.92 0.72 0.95
XFL3010-103ME_ 10 0.472 0.519 35.0 0.44 0.61 0.71 0.62 0.82
XFL3010-153ME_ 15 0.521 0.560 28.4 0.33 0.45 0.53 0.56 0.76
XFL3010-223ME_ 22 0.770 0.818 21.7 0.26 0.35 0.40 0.48 0.66
XFL3010-333ME_ 33 1.12 1.20 17.5 0.22 0.30 0.35 0.41 0.56
XFL3010-393ME_ 39 1.23 1.40 16.9 0.21 0.29 0.33 0.37 0.51
XFL3010-473ME_ 47 1.71 1.93 14.4 0.16 0.23 0.27 0.33 0.44
XFL3010-563ME_ 56 1.95 2.16 13.6 0.16 0.22 0.25 0.30 0.41
XFL3010-683ME_ 68 2.32 2.60 12.7 0.15 0.21 0.24 0.27 0.36
XFL3010-823ME_ 82 2.77 3.10 11.6 0.14 0.20 0.23 0.26 0.34
XFL3010-104ME_ 100 4.64 5.50 10.1 0.13 0.19 0.22 0.20 0.29
XFL3010-224ME_ 220 9.91 12.0 6.90 0.08 0.12 0.14 0.14 0.19
1 When ordering, please specify termination and packaging codes: e.g. XFL3010-472MEC
Termination: E = Halogen free component. RoHS compliant tin-silver over copper terminations.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S = non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Inductance tested at 1 MHz, 0.1 Vrms, 0 Adc.
3 DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4395A or equivalent.
5 Isat: DC current at 25°C that causes the specified inductance drop from its value without current.
Temperature derating curves.
6 Irms: Current that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Temperature derating curves.
7 Ambient temperature range: −40°C to +85°C with (40°C rise) Irms Derating curves
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: October 12, 2017