Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

Coupled Inductor – NA5880-AE

  • Developed for use with Fairchild Semiconductor FAN8831 Sinusoidal Piezoelectric Actuator Driver with Step-Up DC-DC Converter.
  • 1 : 4 turns ratio; output voltages up to 300 V
  • 300 Vrms, one minute isolation (hipot) from primary to secondary
  • RoHS-compliant. Matte tin over silver-palladium-platinum-glass frit terminations

SPECIFICATIONS


Part number1
Click for samples
Inductance2
±20% (µH)
Turns ratio DCR max (Ohms)3 SRF typ4
(MHz)
Isat5
(A)
L1 L2
NA5880-AE_ 3.3 1 : 4 0.306 2.30 12 1.3
1 When ordering, please specify packaging code: e.g. NA5880-AEC
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape 1000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
2 Inductance is for the primary, measured at 50 kHz, 0.1 Vrms, 0 Adc.
3 DCR measured at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent.
5 DC current applied to L1, at which the inductance drops 10% from its value without current.
6 Ambient temperature range: −40°C to +85°C
7 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +125°C (Ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: July 22, 2015