|
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool IC / Inductor Match Tool Other Tools |
![]() ![]()
MSS1038T Series
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| MSS1038T-821NL_ | 0.82 ±30% | 6.0 | 138 | 9.00 | 11.16 | 12.10 | 7.30 | 10.0 |
| MSS1038T-152NL_ | 1.5 ±30% | 8.1 | 81 | 7.40 | 9.48 | 11.06 | 5.60 | 7.85 |
| MSS1038T-252NL_ | 2.5 ±30% | 10 | 61 | 5.70 | 7.62 | 9.26 | 4.65 | 6.65 |
| MSS1038T-382NL_ | 3.8 ±30% | 13 | 45 | 4.94 | 6.50 | 7.64 | 4.25 | 6.05 |
| MSS1038T-522NL_ | 5.2 ±30% | 22 | 37 | 3.96 | 5.28 | 6.14 | 3.60 | 5.10 |
| MSS1038T-702NL_ | 7.0 ±30% | 27 | 33 | 3.62 | 4.74 | 5.60 | 3.10 | 4.35 |
| MSS1038T-103NL_ | 10 ±30% | 35 | 29 | 3.04 | 3.90 | 4.52 | 2.90 | 4.05 |
| MSS1038T-123ML_ | 12 ±20% | 41 | 25 | 2.72 | 3.48 | 4.04 | 2.85 | 4.00 |
| MSS1038T-153ML_ | 15 ±20% | 50 | 21 | 2.84 | 3.44 | 3.86 | 2.70 | 3.80 |
| MSS1038T-183ML_ | 18 ±20% | 65 | 18 | 2.44 | 3.10 | 3.52 | 2.25 | 3.35 |
| MSS1038T-223ML_ | 22 ±20% | 73 | 15 | 2.34 | 2.94 | 3.30 | 1.90 | 2.85 |
| MSS1038T-273ML_ | 27 ±20% | 89 | 15 | 1.98 | 2.48 | 2.84 | 1.65 | 2.35 |
| MSS1038T-333ML_ | 33 ±20% | 93 | 13 | 1.84 | 2.34 | 2.62 | 1.60 | 2.30 |
| MSS1038T-393ML_ | 39 ±20% | 112 | 12 | 1.60 | 2.04 | 2.34 | 1.55 | 2.25 |
| MSS1038T-473ML_ | 47 ±20% | 128 | 11 | 1.60 | 1.98 | 2.22 | 1.45 | 2.20 |
| MSS1038T-563ML_ | 56 ±20% | 180 | 11 | 1.48 | 1.84 | 2.04 | 1.40 | 1.85 |
| MSS1038T-683ML_ | 68 ±20% | 213 | 10 | 1.32 | 1.62 | 1.82 | 1.15 | 1.75 |
| MSS1038T-823ML_ | 82 ±20% | 261 | 8 | 1.12 | 1.42 | 1.60 | 1.09 | 1.50 |
| MSS1038T-104ML_ | 100 ±20% | 304 | 6 | 1.02 | 1.30 | 1.46 | 1.05 | 1.45 |
| MSS1038T-124KL_ | 120 ±10% | 380 | 6 | 0.95 | 1.18 | 1.34 | 0.85 | 1.25 |
| MSS1038T-154KL_ | 150 ±10% | 506 | 6 | 0.89 | 1.10 | 1.22 | 0.80 | 1.20 |
| MSS1038T-184KL_ | 180 ±10% | 582 | 5 | 0.89 | 1.02 | 1.16 | 0.71 | 0.98 |
| MSS1038T-224KL_ | 220 ±10% | 756 | 5 | 0.72 | 0.88 | 0.99 | 0.70 | 0.97 |
| MSS1038T-274KL_ | 270 ±10% | 926 | 4 | 0.66 | 0.81 | 0.91 | 0.65 | 0.86 |
| MSS1038T-334KL_ | 330 ±10% | 1090 | 4 | 0.59 | 0.73 | 0.82 | 0.50 | 0.69 |
| MSS1038T-394KL_ | 390 ±10% | 1141 | 4 | 0.51 | 0.65 | 0.74 | 0.49 | 0.65 |
| MSS1038T-474KL_ | 470 ±10% | 1243 | 3 | 0.50 | 0.62 | 0.70 | 0.45 | 0.63 |
| MSS1038T-564KL_ | 560 ±10% | 1696 | 3 | 0.43 | 0.53 | 0.56 | 0.43 | 0.59 |
| MSS1038T-684KL_ | 680 ±10% | 1926 | 3 | 0.38 | 0.48 | 0.52 | 0.36 | 0.50 |
| MSS1038T-824KL_ | 820 ±10% | 2596 | 3 | 0.37 | 0.46 | 0.49 | 0.34 | 0.47 |
| MSS1038T-105KL_ | 1000 ±10% | 2853 | 3 | 0.35 | 0.43 | 0.46 | 0.33 | 0.45 |
| 1 | When ordering, please specify termination and packaging codes: e.g. MSS1038T-105KLC | |
| Termination: | L = RoHS compliant matte tin over nickel over copper. Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37). |
|
| Packaging: | C =
7" reel, machine-ready EIA-481 embossed plastic tape (250 parts per full reel). B = Less than full reel In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead. D = 13" reel, machine-ready EIA-481 embossed plastic tape. Factory order only, not stocked (1000 parts per full reel). |
|
| 2 | Inductance measured at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent. | |
| 3 | SRF measured using an Agilent/HP 8753D network analyzer or equivalent. Details | |
| 4 | Isat: DC current at which the inductance drops the specified amount from its value without current. Details | |
| 5 | Irms: Current that causes the specified temperature rise from 25°C ambient. Details | |
| 6 | Ambient temperature range: |
–40°C to +125°C with Irms current. +125°C to +165°C with derated current Derating curve |
| 7 | Storage temperature range: | Component: –40°C to +165°C Tape and reel packaging: –40°C to +80°C |
| 8 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 9 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
| PCB washing: Tested with pure water or alcohol only. Other solvents. | ||
|
|
||