Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

LPR4012 Coupled Inductors for
For Step-Up & Flyback Applications

This is a new halogen free version recommended for new designs. Only the termination material and part number have changed. The previous version is available only to current customers.
  • Perfect for low voltage step-up in energy harvesting applications
  • Different turns ratios for a variety of voltage step-up and step-down applications.
  • Coupled, low profile shielded power inductor – only 1,1 mm high, 4 mm square
  • Excellent coupling coefficient: K > 0.95
  • Uses: flyback transformers in DC-DC converters; coupled inductors in buck regulators to provide multiple outputs; autotransformers
  • 100 V winding-to-winding isolation
  • RoHS-compliant. 260°C compatible. Matte tin over nickel over silver terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


Part number1
Click to get parts
Primary (L1)
inductance2
±20% (µH)
Turns
ratio
DCR max (Ohms)3 SRF
typ4
(MHz)
Isat (A)5 Irms (A)6
L1 L2 10%
drop
20%
drop
30%
drop
20°C
rise
40°C
rise
LPR4012-202AMR_ 2.0 1 : 1.5 0.240 0.325 61.5 1.70 1.73 1.74 1.10 1.45
LPR4012-202BMR_ 2.0 1 : 2 0.240 0.480 49.4 1.70 1.73 1.74 1.10 1.45
LPR4012-202DMR_ 2.0 1 : 3 0.240 1.15 31.0 1.70 1.73 1.74 1.10 1.45
LPR4012-202LMR_ 2.0 1 : 10 0.240 11.62 7.43 1.70 1.73 1.74 1.10 1.45
LPR4012-103BMR_ 10.0 1 : 2 0.600 1.55 19.5 0.62 0.64 0.65 0.52 0.70
LPR4012-103DMR_ 10.0 1 : 3 0.600 3.71 12.8 0.62 0.64 0.65 0.52 0.70
LPR4012-223BMR_ 22.0 1 : 2 1.16 3.65 11.2 0.43 0.45 0.46 0.43 0.57
LPR4012-223DMR_ 22.0 1 : 3 1.16 7.08 8.00 0.43 0.45 0.46 0.43 0.57
1 When ordering, please specify termination and packaging codes: e.g. LPR4012-223DMRC
  Termination: R = Matte tin over nickel over silver
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P
= non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape 1000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" machine-ready reel
EIA-481 embossed plastic tape. Factory order only, not stocked (3500 parts per full reel).
2 Inductance is measured at 100 kHz, 0.1 Vrms, 0 Adc on an Agilent/HP 4284A LCR meter or equivalent.
3 DCR at 25°C. For other operating temperatures, use this DCR at Temperature calculator.
4 SRF measured using an Agilent/HP 4191A or equivalent. When leads are connected in parallel, SRF is the same value.
5 Isat: DC current applied to L1 at which the inductance drops the specified amount from its value without current.
6 Irms: Current applied to L1 that causes the specified temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings. Determine temperature rise.
7 Ambient temperature range: −40°C to +85°C with Irms current.
8 Storage temperature range: Component: −40°C to +125°C
Tape and reel packaging: −40°C to +80°C
9 Maximum part temperature: +125°C (Ambient + temperature rise)
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 11, 2017
  













Applications: unbalanced SEPIC inductors, asymmetric SEPIC inductors, assymetric SEPIC inductors, assymmetric SEPIC inductors, un-balanced SEPIC inductors