
SMT Power Inductor for
Enpirion
Power Modules
- Developed for Enpirion for use in second stage LC filter of the output of their
DC-DC power modules:
6 A – EN5360D, EN5365Q and EN5366Q
3 A – EN5330D, EN5335Q and EN5336Q
- Saturation
current ratings up to 29 Amps
- Exceptionally low
DC resistance
- RoHS-compliant. 260° compatible. Matte tin over
copper terminations.
Photo
Pricing
Materials declaration
PDF data sheet
SPECIFICATIONS
L versus Current
Temperature Rise versus
Current
Current Derating
Dimensions
Qualification standards
| 1 |
When
ordering, please specify packaging code: e.g. FA2769-ALD |
|
Packaging: |
C = 7" reel, machine-ready
EIA-481 embossed plastic tape (750 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter
C instead.
D = 13" reel, machine-ready
EIA-481 embossed plastic tape. Factory order only, not stocked (3000 parts per full reel). |
| 2 |
Inductance measured at 500 kHz,
0.1 Vrms, 0 Adc using an Agilent/HP 4284 LCR meter or equivalent. |
| 3 |
DCR is measured on a micro-ohmmeter at the points indicated in the diagram. |
 |
| 4 |
SRF measured on an Agilent/HP 8753D network analyzer. |
| 5 |
Isat: DC current at which
inductance drops 20% (typ) from its value without current. Details |
| 6 |
Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details |
| 7 |
Ambient temperature range: |
–40°C to +85°C with Irms current
85°C to +125°C with derated current |
| 8 |
Storage temperature range: |
Component: –40°C to +125°C
Packaging: –55°C to +80°C |
| 9 |
Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. |
| 10 |
Electrical specifications at 25°C. |
| Refer to Soldering Coilcraft Components before soldering. |
 |
|