![]()
DO5040H Series High Current
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| DO5040H-282ML_ | 2.8 ±20% | 5.2 | 65 | 33.4 | 12.1 |
| DO5040H-392ML_ | 3.9 ±20% | 6.0 | 40 | 26.8 | 11.2 |
| DO5040H-682ML_ | 6.8 ±20% | 9.0 | 30 | 22.5 | 9.6 |
| DO5040H-103ML_ | 10 ±20% | 11 | 22 | 17.8 | 8.6 |
| DO5040H-123ML_ | 12 ±20% | 13 | 21 | 15.9 | 7.4 |
| DO5040H-153ML_ | 15 ±20% | 20 | 18 | 13.8 | 6.5 |
| DO5040H-183ML_ | 18 ±20% | 22 | 14 | 13.2 | 6.0 |
| DO5040H-223ML_ | 22 ±20% | 24 | 13 | 11.8 | 5.7 |
| DO5040H-333ML_ | 33 ±20% | 37 | 10 | 9.6 | 4.5 |
| DO5040H-473ML_ | 47 ±20% | 52 | 8.0 | 7.8 | 3.7 |
| DO5040H-683ML_ | 68 ±20% | 67 | 7.0 | 6.7 | 3.4 |
| DO5040H-104ML_ | 100 ±20% | 115 | 6.0 | 5.6 | 2.8 |
| DO5040H-334KL_ | 330 ±10% | 325 | 3.0 | 3.0 | 1.5 |
| DO5040H-684KL_ | 680 ±10% | 780 | 1.6 | 2.0 | 1.1 |
| DO5040H-145KL_ | 1400 ±10% | 1300 | 1.0 | 1.5 | 0.7 |
| 1 | When ordering, please specify termination and packaging codes: e.g. DO5040H-104MLD | |
| Termination: | L =
RoHS compliant tin-silver (96.5/3.5) over copper. Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) over copper or S = non-RoHS tin-lead (63/37) over copper. |
|
| Packaging: | D = 13"
machine-ready reel EIA 481 embossed plastic tape (175 parts per full reel). B = Less than full reel In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
| 2 | Inductance measured at 100 kHz, 0.1 Vrms, 0 Adc using Coilcraft SMD-A fixture in Agilent/HP 4263B impedance analyzer. | |
| 3 | SRF measured using Agilent/HP 8753D network analyzer and Coilcraft SMD-D test fixture. Details | |
| 4 | Isat: DC current at which the inductance drops 10% (typ) from its value without current. Details | |
| 5 | Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details | |
| 6 | Ambient temperature range: |
–40°C to +85°C with Irms current. +85°C to +125°C with derated current Derating curve |
| 7 | Storage temperature range: | Component: –40°C to +125°C T&R packaging: –40°C to +80°C |
| 8 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 9 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
|
|
||
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
|
||