|
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool IC / Inductor Match Tool Other Tools |
![]()
DO3316T Series
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| |
||||||
| DO3316T-331ML_ | 0.33 | 20 | 0.002 | 200 | 20 | 16 |
| DO3316T-681ML_ | 0.68 | 20 | 0.005 | 200 | 13 | 12 |
| DO3316T-102ML_ | 1.0 | 20 | 0.006 | 100 | 11 | 10 |
| DO3316T-152ML_ | 1.5 | 20 | 0.008 | 90 | 9.0 | 9.0 |
| DO3316T-222_L_ | 2.2 | 20,10 | 0.011 | 90 | 7.8 | 7.4 |
| DO3316T-272_L_ | 2.7 | 20,10 | 0.012 | 65 | 7.0 | 6.6 |
| DO3316T-332_L_ | 3.3 | 20,10 | 0.014 | 60 | 6.4 | 5.9 |
| DO3316T-392_L_ | 3.9 | 20,10 | 0.015 | 50 | 5.9 | 5.3 |
| DO3316T-472_L_ | 4.7 | 20,10 | 0.018 | 50 | 5.4 | 4.8 |
| DO3316T-562_L_ | 5.6 | 20,10 | 0.021 | 45 | 4.7 | 4.65 |
| DO3316T-682_L_ | 6.8 | 20,10 | 0.024 | 43 | 4.4 | 4.40 |
| DO3316T-822_L_ | 8.2 | 20,10 | 0.032 | 34 | 4.0 | 4.15 |
| DO3316T-103_L_ | 10 | 20,10 | 0.034 | 31 | 3.9 | 3.90 |
| DO3316T-123_L_ | 12 | 20,10 | 0.036 | 27 | 3.4 | 3.50 |
| DO3316T-153_L_ | 15 | 20,10 | 0.045 | 25 | 3.1 | 3.10 |
| DO3316T-183_L_ | 18 | 20,10 | 0.050 | 22 | 2.8 | 2.90 |
| DO3316T-223_L_ | 22 | 20,10 | 0.070 | 18 | 2.5 | 2.70 |
| DO3316T-273_L_ | 27 | 20,10 | 0.085 | 18 | 2.3 | 2.30 |
| DO3316T-333_L_ | 33 | 20,10 | 0.100 | 17 | 2.0 | 2.10 |
| DO3316T-393_L_ | 39 | 20,10 | 0.120 | 15 | 1.8 | 1.95 |
| DO3316T-473_L_ | 47 | 20,10 | 0.150 | 14 | 1.65 | 1.80 |
| DO3316T-563_L_ | 56 | 20,10 | 0.165 | 12 | 1.45 | 1.65 |
| DO3316T-683_L_ | 68 | 20,10 | 0.220 | 11 | 1.40 | 1.50 |
| DO3316T-823_L_ | 82 | 20,10 | 0.250 | 10 | 1.30 | 1.40 |
| DO3316T-104_L_ | 100 | 20,10 | 0.280 | 9.0 | 1.20 | 1.30 |
| DO3316T-124_L_ | 120 | 20,10 | 0.400 | 8.0 | 1.00 | 1.00 |
| DO3316T-154_L_ | 150 | 20,10 | 0.460 | 6.0 | 0.90 | 0.90 |
| DO3316T-184_L_ | 180 | 20,10 | 0.520 | 6.0 | 0.85 | 0.85 |
| DO3316T-224_L_ | 220 | 20,10 | 0.700 | 5.0 | 0.80 | 0.80 |
| DO3316T-274_L_ | 270 | 20,10 | 0.800 | 5.0 | 0.75 | 0.70 |
| DO3316T-334_L_ | 330 | 20,10 | 1.07 | 4.5 | 0.60 | 0.60 |
| DO3316T-394_L_ | 390 | 20,10 | 1.14 | 4.0 | 0.62 | 0.55 |
| DO3316T-474_L_ | 470 | 20,10 | 1.27 | 3.5 | 0.50 | 0.50 |
| 1 | When ordering, please specify tolerance and packaging cods: e.g. DO3316T-474MLD | |
| Tolerance: | M = 20%, K = 10% (Table above shows stock tolerances in bold.) | |
| Packaging: |
D = 13" reel, machine-ready EIA-481 embossed plastic tape (750 parts per full reel). B = Less than full reel In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter D instead. |
|
| 2 | Inductance tested at 100 kHz, 0.1 Vrms using an Agilent/HP 4263B LCR meter or equivalent. | |
| 3 | Tolerances in bold are stocked for immediate shipment. | |
| 4 | DCR measured at 25°C on a micro-ohmmeter. For other operating temperatures, use this DCR at Temperature calculator. | |
| 5 | SRF measured using an Agilent/HP 8753D network analyzer. Details | |
| 6 | Isat: DC current at which the inductance drops 10% (typ) from its value without current. Details | |
| 7 | Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details | |
| 8 | Ambient temperature range: |
–40°C to +125°C with Irms current. +125°C to +155°C with derated current Derating curve |
| 9 | Storage temperature range: | Component: –40°C to +155°C Tape and reel packaging: –40°C to +80°C |
| 10 | Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between. | |
| 11 | Electrical specifications at 25°C. | |
| Refer to Soldering Coilcraft Components before soldering. | ||
| PCB washing: Tested with pure water or alcohol only. Other solvents. | ||
|
|
||
|
|
||