Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

DC1012 Series
Power Inductors

New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.)

  • Ideal for applications requiring small size, cost effective power inductors

  • Ideal for use as DC-DC converter boost or buck inductors and as output ripple filter chokes

  • Vertical style helps reduce power supply size

  • AEC-Q200 Grade 3 (-40°C to +85°C)
  • RoHS-compliant. Tin-silver over tin over copper over steel terminations

  • Samples of all values are available in Coilcraft Designer's Kit P410


SPECIFICATIONS


DC1012-103L 10 0.026 35 3.5 3.5
DC1012-123L 12 0.030 25 3.2 3.2
DC1012-153L 15 0.035 18 3.0 3.0
DC1012-183L 18 0.038 15 2.8 2.8
DC1012-223L 22 0.046 13 2.5 2.5
DC1012-273L 27 0.070 12 2.5 2.2
DC1012-333L 33 0.080 11 2.2 2.0
DC1012-393L 39 0.088 10 2.1 1.8
DC1012-473L 47 0.100 9.0 1.8 1.6
DC1012-563L 56 0.15 8.0 1.6 1.4
DC1012-683L 68 0.17 7.0 1.4 1.2
DC1012-823L 82 0.20 6.0 1.2 1.2
DC1012-104L 100 0.22 5.5 1.2 1.2
DC1012-124L 120 0.29 5.0 1.2 1.0
DC1012-154L 150 0.34 4.5 1.0 0.9
DC1012-184L 180 0.38 4.0 0.9 0.8
DC1012-224L 220 0.44 3.5 0.8 0.7
DC1012-274L 270 0.62 3.25 0.7 0.7
DC1012-334L 330 0.70 3.0 0.6 0.6
1 When ordering, please specify termination code: e.g. DC1012-334L
  Termination: L = RoHS compliant tin-silver (96.5/3.5) over tin over copper over steel.
Special order: S = non-RoHS tin-lead (63/37).
2 Inductance tested at 100 kHz, 0.1 Vrms, 0 Adc.
3 Isat: DC current at which inductance drops 10% (typ) from its value without current. Details
4 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
5 Ambient temperature range: –40°C to +85°C with Irms current.
6 Storage temperature range: Component: –40°C to +85°C
Packaging trays: –40°C to +80°C
7 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: April 03, 2012