Inductor finders:   Power   |   RF

   Search our site:   


 
  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

1812FS  Series
Filter Inductors

New RoHS part numbers are shown. Cadmium was removed from terminations. The second to the last character is now L to indicate RoHS compliance. (View old data sheet.)
  • 5% tolerance parts in stock
  • High performance in transmit and receive filters
  • Low DC resistance
  • Magnetically shielded
  • Only 3,81 mm high
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available

SPECIFICATIONS


1812FS-102_L_ 1.0 10,5 30 0.070 320 3100 2950
1812FS-122_L_ 1.2 10,5 35 0.110 280 2800 2600
1812FS-152_L_ 1.5 10,5 20 0.105 200 2100 2850
1812FS-222_L_ 2.2 10,5 30 0.120 175 1800 2700
1812FS-242_L_ 2.4 10,5 25 0.175 160 1900 2050
1812FS-272_L_ 2.7 10,5 30 0.200 165 1400 2100
1812FS-332_L_ 3.3 10,5 33 0.185 160 1400 1900
1812FS-392_L_ 3.9 10,5 32 0.195 145 1300 1700
1812FS-472_L_ 4.7 10,5 28 0.15 125 1000 1800
1812FS-562_L_ 5.6 10,5 35 0.40 110 1000 1650
1812FS-682_L_ 6.8 10,5 35 0.35 110 850 1450
1812FS-103_L_ 10 10,5 35 0.55 90 710 1400
1812FS-153_L_ 15 10,5 40 0.75 75 680 1150
1812FS-223_L_ 22 10,5 45 0.85 15 600 855
1812FS-333_L_ 33 10,5 45 1.1 10 540 820
1812FS-393_L_ 39 10,5 45 1.1 9.8 500 710
1812FS-473_L_ 47 10,5 45 1.2 8.0 390 645
1812FS-683_L_ 68 10,5 45 1.8 22.0 260 650
1812FS-104_L_ 100 10,5 45 2.5 4.5 260 520
1812FS-154_L_ 150 10,5 40 3.8 3.4 220 475
1812FS-224_L_ 220 10,5 45 5.4 3.0 180 390
1812FS-274_L_ 270 10,5 35 6.5 2.0 150 350
1812FS-334_L_ 330 10,5 45 6.8 3.0 150 310
1812FS-394_L_ 390 10,5 35 7.6 2.6 140 310
1812FS-474_L_ 470 10,5 35 8.7 2.10 130 280
1812FS-564_L_ 560 10,5 20 11.2 1.60 110 280
1812FS-684_L_ 680 10,5 25 12.7 1.90 100 250
1812FS-824_L_ 820 10,5 25 16.8 1.45 90 210
1812FS-105_L_ 1000 10,5 30 19.5 1.68 90 160
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 1812FS-105KLC
Tolerance: J = 5%, K = 10% (Table above shows stock tolerances in bold.)
  Termination: L = RoHS compliant silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (600 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (2200 parts per full reel).
2 Inductance measured at 100 kHz, 0.1 Vrms, using a Coilcraft SMD-A fixture in an Agilent/HP 4263B LCR meter or equivalent.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured at 1 MHz using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
5 DCR measured on a micro-ohmmeter and a Coilcraft CCF840 test fixture.
6 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
7 Isat: DC current at which the inductance drops 10% (typ.) from its value without current. Details
8 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
9 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current. Derating curve
10 Storage temperature range: Component: –40°C to +125°C
Packaging: –40°C to +80°C
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
13 Temperature coefficient of inductance (TCL): +200 to +700 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2010, Coilcraft, Inc.   Privacy policy
Updated: January 25, 2010