Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

132 Series
Fixed Inductors

New RoHS part numbers are shown. Lead was removed from terminations. The last character is now L to indicate RoHS compliance. (View old data sheet.)

  • These high Q parts have a 5% inductance tolerance
  • Precision insert molding ensures constant winding pitch
  • RoHS-compliant. Tin-silver over copper terminations.
  • Samples of all values are available in Coilcraft Designer's Kit M304

SPECIFICATIONS


132-01L 14.0 60 @ 50 MHz 2500 2.1 4.0 Brown 1 1/2 31.5
132-02L 21.0 64 @ 50 MHz 2000 3.0 4.0 Red 2 1/2 36.5
132-03L 28.0 68 @ 50 MHz 1700 3.8 4.0 Orange 3 1/2 44.0
132-04L 37.5 72 @ 50 MHz 1550 4.7 4.0 Yellow 4 1/2 53.5
132-05L 49.0 75 @ 50 MHz 1240 5.7 4.0 Green 5 1/2 64.0
132-06L 61.5 80 @ 50 MHz 1160 6.6 4.0 Blue 6 1/2 79.0
132-07L 83.0 66 @ 25 MHz 900 7.4 3.5 Violet 7 1/2 99.0
132-08L 98.0 68 @ 25 MHz 800 8.0 3.5 Gray 8 1/2 117
132-09L 120 68 @ 25 MHz 700 9.0 3.5 White 9 1/2 138
132-10L 140 68 @ 25 MHz 615 10.0 3.0 Black 10 1/2 158
132-11L 180 66 @ 25 MHz 525 13.7 3.0 Brown 11 1/2 197
132-12L 220 72 @ 25 MHz 480 19.0 3.0 Red 12 1/2 235
132-13L 246 70 @ 25 MHz 440 20.3 3.0 Orange 13 1/2 260
132-14L 276 70 @ 25 MHz 410 22.5 3.0 Yellow 14 1/2 290
132-15L 333 72 @ 25 MHz 390 30.6 3.0 Green 15 1/2 345
132-16L 397 72 @ 25 MHz 365 40.3 2.5 Blue 16 1/2 410
132-17L 460 66 @ 25 MHz 340 43.1 2.5 Violet 17 1/2 475
132-18L 505 66 @ 25 MHz 325 57.3 2.0 Gray 18 1/2 550
132-19L 571 68 @ 25 MHz 310 61.2 2.0 White 19 1/2 600
132-20L 709 66 @ 25 MHz 275 82.7 1.5 Black 20 1/2 720
1 Inductance and Q measured with leads connected directly to the Agilent/HP 42876A.
2 SRF measured using the Agilent/HP 8753D network analyzer. Details
3 DCR measured using the Cambridge Technology Model 510 Micro-ohmmeter.
4 Irms: Average current for 20°C rise from 25°C ambient. Details
5 The inductance values in column two are more accurate measurements taken on a contemporary meter. The old values in this column are for reference by existing users of these parts and were measured with leads connected directly to a Boonton 260-A.
6 Ambient temperature range: –40°C to +85°C
7 Storage temperature range: Component: –40°C to +85°C
Packaging tubes: –40°C to +80°C
8 Electrical specifications at 25°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011