Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

1008AF (2520)
Ferrite Chip Inductors

  • 5% tolerance now standard
  • Inductance values from 0.9 µH to 10 µH
  • Higher current rating and lower DCR than our other 1008 series
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C414

SPECIFICATIONS


1008AF-901X_L_ 0.9 10,5 25 415 0.100 1.4 1.3
1008AF-112X_L_ 1.1 10,5 24 376 0.105 1.3 1.2
1008AF-132X_L_ 1.3 10,5 37 198 0.110 1.2 1.1
1008AF-152X_L_ 1.5 10,5 22 135 0.125 1.1 1.0
1008AF-192X_L_ 1.9 10,5 29 126 0.140 1.0 1.0
1008AF-222X_L_ 2.2 10,5 21 106 0.155 0.95 0.95
1008AF-272X_L_ 2.7 10,5 22 70 0.190 0.80 0.90
1008AF-332X_L_ 3.3 10,5 21 59 0.210 0.75 0.80
1008AF-392X_L_ 3.9 10,5 21 55 0.220 0.70 0.80
1008AF-472X_L_ 4.7 10,5 27 48 0.435 0.70 0.65
1008AF-582X_L_ 5.8 10,5 21 37 0.280 0.55 0.75
1008AF-682X_L_ 6.8 10,5 20 33 0.315 0.50 0.70
1008AF-822X_L_ 8.2 10,5 20 34 0.395 0.50 0.65
1008AF-103X_L_ 10 10,5 22 26 0.480 0.45 0.55
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 1008AF-103XJLC
  Tolerance: J = 5%  K = 10% (Table above shows stock tolerances in bold.)
  Termination: L = RoHS compliant silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 per full reel).
B = Less than full reel
On tape, not machine ready. To have a leader and trailer added ($25 charge), use code C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 per full reel).
2 Inductance measured at 2.5 MHz using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured at 2.5 MHz using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
5 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
6 DCR measured on a Cambridge Technology Micro-ohmmeter.
7 Isat: DC current at which inductance drops 10% (typ.) from its value without current.
8 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
9 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +125°C with derated current. Derating curve
10 Storage temperature range: Component: –40°C to +125°C
T&R packaging: –40°C to +80°C
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
13 Temperature coefficient of inductance (TCL): +100 to +350 ppm/°C
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011