Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

0805PS Series
Power Chip Inductors

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. Last three characters indicate tolerance, RoHS compliance, and packaging. (Old data sheet can be viewed here.)
  • Magnetically shielded
  • Only 2,0 mm high
  • Economical alternative to larger power inductors
  • Specially designed for best pick and place handling
  • Saturation current ratings up to 900 mAmps
  • Inductance values from 1 µH to 330 µH
  • RoHS Compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values available in Coilcraft Designer's Kit C348

SPECIFICATIONS


0805PS-102KL_ 1.0 21 0.14 340 0.90 1.6
0805PS-152KL_ 1.5 21 0.18 265 0.85 1.3
0805PS-272KL_ 2.7 21 0.35 190 0.60 0.88
0805PS-332KL_ 3.3 21 0.50 180 0.55 0.70
0805PS-392KL_ 3.9 21 0.74 165 0.50 0.61
0805PS-472KL_ 4.7 21 0.85 155 0.43 0.59
0805PS-562KL_ 5.6 21 0.91 143 0.38 0.57
0805PS-682KL_ 6.8 21 1.37 118 0.32 0.46
0805PS-103KL_ 10 21 1.51 66 0.27 0.43
0805PS-153KL_ 15 21 2.04 34 0.22 0.34
0805PS-223KL_ 22 25 2.48 22 0.18 0.33
0805PS-333KL_ 33 25 3.00 17 0.16 0.28
0805PS-473KL_ 47 25 3.85 15 0.15 0.26
0805PS-683KL_ 68 28 4.42 12 0.12 0.24
0805PS-823KL_ 82 30 6.00 12 0.11 0.21
0805PS-104KL_ 100 32 6.96 9.0 0.10 0.19
0805PS-124KL_ 120 32 7.51 7.7 0.10 0.18
0805PS-154KL_ 150 32 8.33 5.0 0.08 0.18
0805PS-224KL_ 220 32 13.71 5.0 0.07 0.14
0805PS-334KL_ 330 32 20.53 3.5 0.06 0.11
1

When ordering, please specify termination and packaging codes: e.g. 0805PS-473KLC

  Termination: L = RoHS compliant silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (1500 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Inductance measured at 100 kHz, 0.1 Vrms, using a Coilcraft SMD-A fixture in an Agilent/HP 4263B LCR meter or equivalent.
3 Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
4 DCR measured on a Cambridge Technology Micro-ohmmeter and a Coilcraft CCF840 test fixture.
5 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
6 Isat: DC current at which the inductance drops 10% (typ) from its value without current.
7 Irms: Current that causes a 40°C temperature rise from 25°C ambient. Details
8 Ambient temperature range: –40°C to +65°C with Irms current.
+65°C to +105°C with derated current Derating curve
9 Storage temperature range: Component: –40°C to +105°C
Packaging: –55°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
12 Temperature coefficient of inductance: +100 to +250 ppm/°C. Details
See Qualification Standards for complete environmental and test data.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.
Updated: May 13, 2008