Inductor finders:   Power   |   RF
  Search our site:   
  Home   Design Tools | Samples | Price + Availability | Sales | Support | RoHS | Index
   

0805LS (2012) Series
Chip Inductors

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. The second to the last character is now L to indicate RoHS compliance. (Old data sheet can be viewed here.)
  • Ferrite construction for higher current carrying capacity
  • Lowest DCR in an 0805 form factor
  • Inductance values from 0.078 µH to 27 µH
  • RoHS Compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values (5% tolerance) available in Coilcraft Designer's Kit C354


SPECIFICATIONS


0805LS-78NX_L_ 0.078 @ 7.9 MHz 5,2 19 @ 7.9 MHz 1440 0.042 2.0 Black
0805LS-111X_L_ 0.110 @ 7.9 MHz 5,2 19 @ 7.9 MHz 1200 0.05 2.0 Brown
0805LS-471X_L_ 0.470 @ 7.9 MHz 5,2 19 @ 7.9 MHz 500 0.31 0.720 Red
0805LS-681X_L_ 0.680 @ 7.9 MHz 5,2 20 @ 7.9 MHz 400 0.46 0.590 Orange
0805LS-102X_L_ 1.0 @ 7.9 MHz 5,2 20 @ 7.9 MHz 340 0.69 0.500 Yellow
0805LS-122X_L_ 1.2 @ 7.9 MHz 5,2 15 @ 7.9 MHz 280 1.20 0.400 Brown
0805LS-152X_L_ 1.5 @ 7.9 MHz 5,2 20 @ 7.9 MHz 275 1.03 0.490 Green
0805LS-182X_L_ 1.8 @ 7.9 MHz 5,2 20 @ 7.9 MHz 246 1.15 0.410 Blue
0805LS-222X_L_ 2.2 @ 7.9 MHz 5,2 20 @ 7.9 MHz 106 1.28 0.365 Brown
0805LS-272X_L_ 2.7 @ 7.9 MHz 5,2 20 @ 7.9 MHz 105 1.48 0.350 Violet
0805LS-332X_L_ 3.3 @ 7.9 MHz 5,2 20 @ 7.9 MHz 83 1.57 0.330 Gray
0805LS-392X_L_ 3.9 @ 7.9 MHz 5,2 20 @ 7.9 MHz 52 1.70 0.300 White
0805LS-472X_L_ 4.7 @ 7.9 MHz 5,2 20 @ 7.9 MHz 50 1.87 0.280 Black
0805LS-682X_L_ 6.8 @ 7.9 MHz 5,2 20 @ 7.9 MHz 35 2.25 0.260 Brown
0805LS-822X_L_ 8.2 @ 2.5 MHz 5,2 18 @ 2.5 MHz 27 2.55 0.250 Red
0805LS-103X_L_ 10 @ 2.5 MHz 5,2 18 @ 2.5 MHz 21 3.45 0.200 Orange
0805LS-153X_L_ 15 @ 2.5 MHz 5,2 18 @ 2.5 MHz 17 5.03 0.180 Yellow
0805LS-223X_L_ 22 @ 2.5 MHz 5,2 18 @ 2.5 MHz 13 6.18 0.150 Green
0805LS-273X_L_ 27 @ 2.5 MHz 5,2 15 @ 2.5 MHz 11 11.04 0.120 Blue
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 0805LS-273XGLC
Tolerance: G = 2%, J = 5%
  Termination: L = RoHS compliant silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
2 Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
4 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
5 DCR measured on a Cambridge Technology Micro-ohmmeter and a Coilcraft CCF840 test fixture.
6 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Because of their open construction, these parts will not saturate. Details
7 Ambient temperature range: –40°C to +85°C with Irms current.
+85°C to +100°C with derated current. Derating curve
8 Storage temperature range: Component: –40°C to +100°C
Packaging: –55°C to +80°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
11 Temperature coefficient of inductance (TCL): +100 to +250 ppm/°C. Details
See Qualification Standards for complete environmental and test data.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | RoHS | Index

Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2008, Coilcraft, Inc.
Updated: April 24, 2008