Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

0805HT (2012)
Ceramic Chip Inductors

New RoHS part numbers are shown. The products were always compliant; only the part numbers changed. The second to the last character is now L to indicate RoHS compliance. (Old data sheet can be viewed here.)
  • Our lowest profile 0805 chip inductors only 0.035" high!
  • Inductance values from 1.8 nH to 150 nH (tolerances as low as 5%)
  • Exceptionally high Q compared to non-wirewound inductors, especially at high frequencies
  • Ceramic construction for highest possible self resonance (up to 11,500 MHz)
  • RoHS Compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of most 5% parts are available in Coilcraft Designer's Kit C321

SPECIFICATIONS


0805HT-1N8TJL_ 1.8 @ 250 MHz 5 55 @ 1500 MHz 9400 0.030 800 Black
0805HT-2N0TJL_ 2.0 @ 250 MHz 5 55 @ 1000 MHz 11500 0.018 800 Violet
0805HT-3N9TJL_ 3.9 @ 250 MHz 5 50 @ 1000 MHz 6100 0.055 800 Brown
0805HT-4N3TJL_ 4.3 @ 250 MHz 5 80 @ 1000 MHz 6364 0.030 800 White
0805HT-4N7TJL_ 4.7 @ 250 MHz 5 50 @ 1000 MHz 5500 0.060 800 Red
0805HT-5N1TJL_ 5.1 @ 250 MHz 5 45 @ 1000 MHz 6100 0.069 800 Blue
0805HT-5N6TJL_ 5.6 @ 250 MHz 5 45 @ 1000 MHz 5800 0.091 800 Gray
0805HT-6N8TJL_ 6.8 @ 250 MHz 5 50 @ 1000 MHz 4800 0.080 800 Orange
0805HT-7N5TJL_ 7.5 @ 250 MHz 5 47 @ 1000 MHz 4600 0.082 800 Black
0805HT-8N2TJL_ 8.2 @ 250 MHz 5 50 @ 1000 MHz 4800 0.080 800 Yellow
0805HT-9N1TJL_ 9.1 @ 250 MHz 5 54 @ 1000 MHz 3900 0.105 800 Red
0805HT-10NT_L_ 10 @ 250 MHz 5,2 55 @ 750 MHz 3300 0.080 800 Green
0805HT-12NT_L_ 12 @ 250 MHz 5,2 55 @ 750 MHz 3800 0.10 800 Blue
0805HT-15NT_L_ 15 @ 250 MHz 5,2 50 @ 500 MHz 2950 0.10 800 Violet
0805HT-18NT_L_ 18 @ 250 MHz 5,2 50 @ 500 MHz 3100 0.13 800 Gray
0805HT-20NT_L_ 20 @ 250 MHz 5,2 50 @ 500 MHz 2700 0.17 800 Yellow
0805HT-22NT_L_ 22 @ 250 MHz 5,2 50 @ 500 MHz 2900 0.15 800 White
0805HT-27NT_L_ 27 @ 250 MHz 5,2 50 @ 500 MHz 2450 0.19 700 Black
0805HT-33NT_L_ 33 @ 250 MHz 5,2 55 @ 500 MHz 2350 0.19 600 Brown
0805HT-39NT_L_ 39 @ 250 MHz 5,2,1 55 @ 500 MHz 2200 0.27 600 Red
0805HT-47NT_L_ 47 @ 200 MHz 5,2,1 50 @ 500 MHz 2000 0.30 600 Orange
0805HT-56NT_L_ 56 @ 200 MHz 5,2,1 50 @ 500 MHz 1850 0.39 500 Yellow
0805HT-68NT_L_ 68 @ 200 MHz 5,2,1 50 @ 500 MHz 1500 0.4 500 Green
0805HT-82NT_L_ 82 @ 150 MHz 5,2,1 50 @ 500 MHz 1500 0.44 500 Blue
0805HT-R10T_L_ 100 @ 150 MHz 5,2 50 @ 500 MHz 1200 0.64 400 Violet
0805HT-R12T_L_ 120 @ 150 MHz 5,2 40 @ 250 MHz 1150 0.68 300 Gray
0805HT-R15T_L_ 150 @ 150 MHz 5,2 40 @ 250 MHz 1050 0.80 300 White
0805HT-R18T_L_ 180 @ 150 MHz 5,2 40 @ 250 MHz 830 0.86 300 Black
0805HT-R22T_L_ 220 @ 150 MHz 5,2 39 @ 150 MHz 820 1.29 200 Orange
0805HT-R27T_L_ 270 @ 150 MHz 5,2 33 @ 150 MHz 790 1.40 200 Yellow
0805HT-R33T_L_ 330 @ 150 MHz 5,2 32 @ 150 MHz 730 1.93 200 Green
0805HT-R39T_L_ 390 @ 100 MHz 5,2 30 @ 150 MHz 675 2.80 200 Blue
0805HT-R47T_L_ 470 @ 100 MHz 5,2 30 @ 150 MHz 610 3.10 200 Violet
0805HT-R50T_L_ 500 @ 50 MHz 5,2 20 @ 50 MHz 585 3.20 200 Gray
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 0805HT-R15TGLC
Tolerance: F = 1%, G = 2%, J = 5% (Table above shows stock tolerances in bold.)
  Termination: L = RoHS compliant silver-palladium-platinum-glass frit
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Inductance measured using Coilcraft SMD-A fixture in Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
5 SRF measured using  an Agilent/HP 8720D network analyzer and a Coilcraft SMD-D test fixture. Details
6 DCR measured on Cambridge Technology Micro-ohmmeter and Coilcraft CCF858 test fixture.
7 Irms: Average current for 15°C rise from 25°C ambient. Details
8 Ambient temperature range: –40°C to +125°C with Irms current.
+125°C to +140°C with derated current. Derating curve
9 Storage temperature range: Component: –40°C to +140°C
T&R packaging: –40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
12 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: December 21, 2011