Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Price + Availability | Sales | Support | Jobs | Index
   

0805HQ (2012) High Q
Ceramic Chip Inductors

New RoHS part numbers are shown. Cadmium was removed from terminations. The next to the last character is now L to indicate RoHS compliance. Also, 10% tolerance (K) is no longer offered. (View old data sheet.)
  • Our highest Q factors in an 0805 form factor
  • AEC-200 Grade 1 (-40°C to +125°C)
  • Improved current handling with significantly lower DCR ratings
  • Inductance values from 2.5 nH to 51 nH
  • Ceramic construction for highest possible self resonance - up to 10.3 GHz
  • RoHS-compliant   260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values (5% tolerance) available in Coilcraft Designer's Kit C325

SPECIFICATIONS


0805HQ-2N5XJL_ 2.5 @ 250MHz 5 80 @ 1500 MHz 10.30 0.020 1.6 Black
0805HQ-5N6XJL_ 5.6 @ 250MHz 5 98 @ 1500 MHz 6.10 0.035 1.6 Brown
0805HQ-6N2XJL_ 6.2 @ 250MHz 5 88 @ 1000 MHz 4.75 0.035 1.6 Red
0805HQ-12NXJL_ 12 @ 250 MHz 5 80 @ 1000 MHz 3.00 0.045 1.6 Orange
0805HQ-16NX_L_ 16 @ 250 MHz 5,2 72 @ 500 MHz 2.95 0.060 1.5 Yellow
0805HQ-18NX_L_ 18 @ 250 MHz 5,2 75 @ 500 MHz 2.55 0.060 1.4 Green
0805HQ-20NX_L_ 20 @ 250 MHz 5,2 70 @ 500 MHz 2.05 0.055 1.4 Blue
0805HQ-27NX_L_ 27 @ 250 MHz 5,2 75 @ 500 MHz 2.00 0.070 1.3 Violet
0805HQ-30NX_L_ 30 @ 250 MHz 5,2 65 @ 500 MHz 1.95 0.095 1.2 Gray
0805HQ-39NX_L_ 39 @ 250 MHz 5,2 65 @ 500 MHz 1.60 0.110 1.1 White
0805HQ-48NX_L_ 48 @ 200 MHz 5,2 65 @ 500 MHz 1.40 0.095 1.2 Black
0805HQ-51NX_L_ 51 @ 200 MHz 5,2 65 @ 500 MHz 1.40 0.120 1.0 Brown
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 0805HQ-51NXGLC
Tolerance: G = 2%, J = 5% (Table above shows stock tolerances in bold.)
  Termination: L = RoHS compliant silver-palladium-platinum-glass frit.
E = Halogen free component. RoHS compliant silver-palladium-platinum-glass frit terminations.
Special order: T = RoHS tin-silver-copper (95.5/4/0.5) or S = non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape (2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked (7500 parts per full reel).
2 Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
5 For SRF >6 GHz, measured using an Agilent/HP 8722ES network analyzer and a Coilcraft SMD-D test fixture. For SRF <6 GHz, measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
6 DCR measured on a Cambridge Technology Micro-ohmmeter and a Coilcraft CCF840 test fixture.
7 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Details
8 Ambient temperature range: –40°C to +125°C with Irms current.
+125°C to +140°C with derated current. Derating curve
9 Storage temperature range: Component: –40°C to +140°C
T&R packaging: –40°C to +80°C
10 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
11 Electrical specifications at 25°C.
12 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.

Home | Design Tools | Samples | Quotes | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: January 19, 2012