Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

0805AF Series
Ferrite Chip Inductors

  • Higher inductance values than other 0805 inductors
  • Ferrite construction and heavy gauge wire for high current handling
  • 5% inductance tolerance for all values
  • Inductance values from 0.11 µH to 22 µH
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over silver-platinum-glass frit terminations.
  • Samples of all values are available in Coilcraft Designer's Kit C450.

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±5% (µH)

Q typ3
Impedance
typ (Ohms)
SRF typ4
(MHz)
DCR max5
(Ohms)
Irms6
(A)
Color
code7
0805AF-111XJR_ 0.11 @ 7.9 MHz 18 @ 7.9 MHz 370 @ 500 MHz 1260 0.05 940 Brown
0805AF-681XJR_ 0.68 @ 7.9 MHz 19 @ 7.9 MHz 430 @ 100 MHz 425 0.30 660 Orange
0805AF-102XJR_ 1.0 @ 7.9 MHz 17 @ 7.9 MHz 670 @ 100 MHz 355 0.39 650 Yellow
0805AF-122XJR_ 1.2 @ 7.9 MHz 19 @ 7.9 MHz 860 @ 100 MHz 375 0.64 440 Brown
0805AF-152XJR_ 1.5 @ 7.9 MHz 20 @ 7.9 MHz 1000 @ 100 MHz 285 0.74 390 Green
0805AF-182XJR_ 1.8 @ 7.9 MHz 20 @ 7.9 MHz 1360 @ 100 MHz 300 0.98 370 Blue
0805AF-222XJR_ 2.2 @ 7.9 MHz 19 @ 7.9 MHz 840 @ 50 MHz 105 0.98 350 Brown
0805AF-272XJR_ 2.7 @ 7.9 MHz 19 @ 7.9 MHz 1050 @ 50MHz 100 1.16 320 Violet
0805AF-332XJR_ 3.3 @ 7.9 MHz 19 @ 7.9 MHz 1670 @ 50 MHz 85 1.20 330 Gray
0805AF-472XJR_ 4.7 @ 7.9 MHz 18 @ 7.9 MHz 950 @ 25 MHz 55 1.50 280 Black
0805AF-682XJR_ 6.8 @ 7.9 MHz 18 @ 7.9 MHz 450 @ 10MHz 37 1.90 240 Brown
0805AF-103XJR_ 10 @ 2.5 MHz 18 @ 2.5 MHz 740 @ 10 MHz 26 2.20 230 Red
0805AF-153XJR_ 15 @ 2.5 MHz 17 @ 2.5 MHz 1300 @ 10MHz 20 4.25 150 Yellow
0805AF-223XJR_ 22 @ 2.5 MHz 17 @ 2.5 MHz 1620 @ 10 MHz 21 6.70 120 Green
1 When ordering, please specify termination and packaging codes: e.g. 0805AF-223XJRC
Termination: R = RoHS compliant matte tin over nickel over silver-platinum-glass frit
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P = non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 punched paper tape (2000 parts per full reel).
B = Less than full reel
In tape, not machine ready. To have a leader and trailer added ($25 charge), use code letter C instead.
2 Inductance measured at 0.1 Vrms, using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Q measured at on an Agilent/HP 4395A  network analyzer with an Agilent/HP 16193 test fixture.
4 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture. Details
5 DCR measured at 25°C using a Cambridge Technology Micro-ohmmeter. For other operating temperatures,use this DCR at Temperature calculator.
6 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Temperature derating curves This information is for reference only and does not represent absolute maximum ratings. Because of their open construction, these parts will not saturate.
7 Ambient temperature range: −40°C to +85°C with Irms current.
8 Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details.
9 Storage temperature range: Component: −40°C to +100°C
Tape and reel packaging: −40°C to +80°C
10 Maximum part temperature: +100°C (Ambient + temperature rise)
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
13 Temperature coefficient of inductance (TCL): +50 to +300 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 13, 2017