Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

0805CS (2012)
Ceramic Chip Inductors

  • Inductance values from 2.8 nH to 820 nH (tolerances as low as 1%)
  • Exceptionally high Q compared to non-wirewound inductors, especially at high frequencies
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Ceramic construction for highest possible self resonance (as high as 12.2 GHz)
  • Excellent current carrying capacity for their size
  • Defense Supply Center CID A-A-59700
  • RoHS-compliant  260°C compatible. Silver-palladium-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all 5% or 2% values available in Coilcraft Designer's Kit C303

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
(nH)
Percent
tolerance3
Q min4 SRF typ5
(MHz)
DCR max6
(Ohms)
Irms7
(mA)
Color
code8
0805CS-020XJE_ 2.8 @ 250 MHz 5 80 @ 1500 MHz 12200 0.06 800 Gray
0805CS-3N0XJE_ 3.0 @ 250 MHz 5 65 @ 1500 MHz 12200 0.06 800 White
0805CS-030XJE_ 3.3 @ 250 MHz 5 50 @ 1500 MHz 12200 0.08 600 Black
0805CS-050XJE_ 5.6 @ 250 MHz 5 65 @ 1000 MHz 5900 0.08 600 Orange
0805CS-060XJE_ 6.8 @ 250 MHz 5 50 @ 1000 MHz 5600 0.11 600 Brown
0805CS-070XJE_ 7.5 @ 250 MHz 5 50 @ 1000 MHz 4800 0.14 600 Green
0805CS-080X_E_ 8.2 @ 250 MHz 5,2 50 @ 1000 MHz 4400 0.12 600 Red
0805CS-100X_E_ 10 @ 250 MHz 5,2 60 @ 500 MHz 4300 0.10 600 Blue
0805CS-120X_E_ 12 @ 250 MHz 5,2 50 @ 500 MHz 4000 0.15 600 Orange
0805CS-150X_E_ 15 @ 250 MHz 5,2 50 @ 500 MHz 3200 0.17 600 Yellow
0805CS-180X_E_ 18 @ 250 MHz 5,2 50 @ 500 MHz 3100 0.20 600 Green
0805CS-220X_E_ 22 @ 250 MHz 5,2 55 @ 500 MHz 2600 0.22 500 Blue
0805CS-240X_E_ 24 @ 250 MHz 5,2 50 @ 500 MHz 2400 0.22 500 Gray
0805CS-270X_E_ 27 @ 250 MHz 5,2 55 @ 500 MHz 2580 0.25 500 Violet
0805CS-330X_E_ 33 @ 250 MHz 5,2,1 60 @ 500 MHz 2150 0.27 500 Gray
0805CS-360X_E_ 36 @ 250 MHz 5,2,1 55 @ 500 MHz 1900 0.27 500 Orange
0805CS-390X_E_ 39 @ 250 MHz 5,2,1 60 @ 500 MHz 2000 0.29 500 White
0805CS-430X_E_ 43 @ 200 MHz 5,2,1 60 @ 500 MHz 1800 0.34 500 Yellow
0805CS-470X_E_ 47 @ 200 MHz 5,2,1 60 @ 500 MHz 1700 0.31 500 Black
0805CS-560X_E_ 56 @ 200 MHz 5,2,1 60 @ 500 MHz 1600 0.34 500 Brown
0805CS-680X_E_ 68 @ 200 MHz 5,2,1 60 @ 500 MHz 1500 0.38 500 Red
0805CS-820X_E_ 82 @ 150 MHz 5,2,1 65 @ 500 MHz 1330 0.42 400 Orange
0805CS-910X_E_ 91 @ 150 MHz 5,2,1 65 @ 500 MHz 1330 0.48 400 Black
0805CS-101X_E_ 100 @ 150 MHz 5,2,1 65 @ 500 MHz 1250 0.46 400 Yellow
0805CS-111X_E_ 110 @ 150 MHz 5,2 50 @ 250 MHz 1100 0.48 400 Brown
0805CS-121X_E_ 120 @ 150 MHz 5,2,1 50 @ 250 MHz 1100 0.51 400 Green
0805CS-151X_E_ 150 @ 100 MHz 5,2,1 50 @ 250 MHz 920 0.56 400 Blue
0805CS-181X_E_ 180 @ 100 MHz 5,2,1 50 @ 250 MHz 920 0.64 400 Violet
0805CS-221X_E_ 220 @ 100 MHz 5,2 50 @ 250 MHz 820 0.70 400 Gray
0805CS-241X_E_ 240 @ 100 MHz 5,2 44 @ 250 MHz 770 1.00 350 Red
0805CS-271X_E_ 270 @ 100 MHz 5,2 48 @ 250 MHz 730 1.00 350 White
0805CS-331X_E_ 330 @ 100 MHz 5,2 48 @ 250 MHz 650 1.40 310 Black
0805CS-391X_E_ 390 @ 100 MHz 5,2 48 @ 250 MHz 600 1.50 290 Brown
0805CS-471X_E_ 470 @ 50 MHz 5,2 33 @ 100 MHz 375 1.76 250 Violet
0805CS-561X_E_ 560 @ 25 MHz 5,2 23 @ 50 MHz 330 1.90 230 Orange
0805CS-681X_E_ 680 @ 25 MHz 5,2 23 @ 50 MHz 310 2.20 190 Green
0805CS-821X_E_ 820 @ 25 MHz 5,2 23 @ 50 MHz 310 2.35 180 Blue
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 0805CS-391XGEC
Tolerance: F = 1%, G = 2%, J = 5% (Table above shows stock tolerances in bold.)
Termination: E = Halogen free component. RoHS compliant silver-palladium-platinum-glass frit terminations.
L
= RoHS compliant silver-palladium-platinum-glass frit.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA-481 embossed plastic tape. 2000 per full reel.
B = Less than full reel
On tape, not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
D = 13" reel, machine-ready 
EIA-481 embossed plastic tape. Factory order only, not stocked. 7500 per full reel.
2 Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
5 SRF measured using an Agilent/HP 8720D network analyzer and a Coilcraft SMD-D test fixture. Details
6 DCR measured at 25°C on a Cambridge Technology Micro-ohmmeter and a Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
7 Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
8 Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details.
9 Ambient temperature range: −40°C to +125°C with Irms current.
10 Storage temperature range: Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
11 Maximum part temperature: +140°C (Ambient + temperature rise)
12 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
13 Electrical specifications at 25°C.
14 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 10, 2017