Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

0603HL (1608)
Ceramic Chip Inductors

  • Highest inductance values for chip inductors this size: From 330 nH to 3.3 µH
  • RoHS-compliant. 260°C compatible. Matte tin over nickel over silver-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C449

SPECIFICATIONS


Part Number1
Click to get parts
Inductance2
±5% (nH)
Q
typ3
SRF typ4
(MHz)
DCR max5
(Ohms)
Irms6
(mA)
Color
code7
0603HL-331XJR_ 330 13 420 0.970 330 Violet
0603HL-391XJR_ 390 13 400 1.05 330 Gray
0603HL-471XJR_ 470 12 200 1.15 300 White
0603HL-511XJR_ 510 12 340 1.20 300 Black
0603HL-561XJR_ 560 12 330 1.35 300 Brown
0603HL-681XJR_ 680 12 310 1.80 260 Red
0603HL-821XJR_ 820 14 290 2.45 190 Orange
0603HL-102XJR_ 1000 14 250 2.80 190 Yellow
0603HL-122XJR_ 1200 14 230 3.20 180 Green
0603HL-152XJR_ 1500 15 190 4.10 150 Blue
0603HL-182XJR_ 1800 16 180 5.30 140 Violet
0603HL-222XJR_ 2200 16 165 5.90 130 Gray
0603HL-272XJR_ 2700 16 150 7.00 120 White
0603HL-332XJR_ 3300 18 135 9.10 110 Black
1 When ordering, please specify packaging code: e.g. 0603HL-24NXJRC
  Termination: R = RoHS compliant matte tin over nickel over silver-platinum-glass frit,
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P
= non-RoHS tin-lead (63/37).
Packaging: C = 7" machine-ready reel
EIA RS-481 embossed plastic tape (2000 parts per full reel).
B = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter C instead.
2 Inductance measured at 0.1 Vrms, 25 MHz using a Coilcraft SMD-A fixture in an Agilent/HP 4287A impedance analyzer or equivalent with Coilcraft-provided correlation pieces.
3 Q measured at 25 MHz using a Coilcraft SMD-A fixture in Agilent/HP 4287A impedance analyzer or equivalent.
4 SRF measured using Agilent/HP 8753D network analyzer with Coilcraft SMD‑D test fixture. Details
5 DCR measured at 25°C on a Cambridge Technology Micro-ohmmeter or equivalent For other operating temperatures, use this DCR at Temperature calculator.
6 Irms: Current that causes a 15°C temperature rise from 25°C ambient. This information is for reference only and does not represent absolute maximum ratings.
7 Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details.
8 Ambient temperature range: −40°C to +125°C with Irms current.
9 Storage temperature range: Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
10 Maximum part temperature: +140°C (Ambient + temperature rise)
11 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
12 Electrical specifications at 25°C.
13 Temperature coefficient of inductance (TCL): +50 to +150 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 10, 2017