Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

0603CS (1608)
Ceramic Chip Inductors

  • Inductance values from 1.6 to 390 nH
  • Exceptionally high Q – up to 89 at 1.7 GHz!
  • AEC-Q200 Grade 1 (−40°C to +125°C)
  • Very high self-resonant frequencies – up to 12.5 GHz
  • RoHS-compliant. 260°C compatible. Silver-palladium-platinum-glass frit terminations
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples available in Designer's Kits C324A (1.6 – 30 nH) and C324B (33 – 390 nH)

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
(nH)
Percent
tolerance3
Q
min4
900 MHz 1.7 GHz SRF
min5
(GHz)
DCR
max6
(Ohms)
Irms7
(mA)
Color
Code8
L
typ
Q
typ
L
typ
Q
typ
0603CS-1N6XJE_ 1.6 @ 250 MHz 5 24 1.67 49 1.65 63 12.5 0.030 700 Red
0603CS-1N8XJE_ 1.8 @ 250 MHz 5 16 1.63 35 1.66 50 12.5 0.045 700 Black
0603CS-2N2XJE_ 2.2 @ 250 MHz 5 13 2.22 31 2.24 44 12.5 0.250 100 Yellow
0603CS-3N3X_E_ 3.3 @ 250 MHz 5,3,2 35 3.31 75 3.38 88 5.90 0.045 700 Blue
0603CS-3N6X_E_ 3.6 @ 250 MHz 5,3,2 22 3.72 53 3.71 65 5.90 0.063 700 Red
0603CS-3N9X_E_ 3.9 @ 250 MHz 5,3,2 22 3.95 49 3.96 67 6.90 0.080 700 Brown
0603CS-4N3X_E_ 4.3 @ 250 MHz 5,3,2 22 4.32 50 4.33 70 5.90 0.063 700 Orange
0603CS-4N7X_E_ 4.7 @ 250 MHz 5,3,2 20 4.72 47 4.75 57 5.80 0.116 700 Violet
0603CS-5N1X_E_ 5.1 @ 250 MHz 5,3,2 20 4.93 47 4.95 56 5.70 0.140 700 Green
0603CS-5N6X_E_ 5.6 @ 250 MHz 5,3,2 26 5.77 63 6.05 80 4.76 0.075 700 Black
0603CS-6N8X_E_ 6.8 @ 250 MHz 5,3,2 27 6.75 60 7.10 81 5.80 0.110 700 Red
0603CS-7N5X_E_ 7.5 @ 250 MHz 5,3,2 28 7.70 60 7.82 65 4.80 0.106 700 Brown
0603CS-8N2X_E_ 8.2 @ 250 MHz 5,3,2 30 8.25 82 8.37 87 4.20 0.115 700 Orange
0603CS-8N7X_E_ 8.7 @ 250 MHz 5,3,2 28 8.86 62 9.32 58 4.60 0.109 700 Yellow
0603CS-9N5X_E_ 9.5 @ 250 MHz 5,3,2 28 9.70 59 9.92 61 5.40 0.135 700 Blue
0603CS-10NX_E_ 10 @ 250 MHz 5,3,2 31 10.0 66 10.6 83 4.80 0.130 700 Orange
0603CS-11NX_E_ 11 @ 250 MHz 5,3,2 30 11.0 53 11.5 56 4.00 0.130 700 Gray
0603CS-12NX_E_ 12 @ 250 MHz 5,3,2 35 12.3 72 13.5 83 4.00 0.130 700 Yellow
0603CS-15NX_E_ 15 @ 250 MHz 5,3,2 35 15.4 64 16.8 89 4.00 0.170 700 Green
0603CS-16NX_E_ 16 @ 250 MHz 5,3,2 34 16.2 55 17.3 52 3.30 0.170 700 White
0603CS-18NX_E_ 18 @ 250 MHz 5,3,2 35 18.7 70 21.4 69 3.10 0.170 700 Blue
0603CS-22NX_E_ 22 @ 250 MHz 5,3,2 38 22.8 73 26.1 71 3.00 0.190 700 Violet
0603CS-23NX_E_ 23 @ 250 MHz 5,3,2 38 24.1 71 28.0 67 2.85 0.190 700 Orange
0603CS-24NX_E_ 24 @ 250 MHz 5,3,2 36 24.5 45 28.7 39 2.65 0.190 700 Black
0603CS-27NX_E_ 27 @ 250 MHz 5,3,2 40 29.2 74 34.6 65 2.80 0.220 600 Gray
0603CS-30NX_E_ 30 @ 250 MHz 5,3,2 37 31.4 47 39.9 28 2.25 0.220 600 Brown
0603CS-33NX_E_ 33 @ 250 MHz 5,3,2 40 36.0 67 49.5 42 2.30 0.220 600 White
0603CS-36NX_E_ 36 @ 250 MHz 5,3,2 37 39.4 47 52.7 24 2.08 0.250 600 Red
0603CS-39NX_E_ 39 @ 250 MHz 5,3,2 40 42.7 60 60.2 40 2.20 0.250 600 Black
0603CS-43NX_E_ 43 @ 250 MHz 5,3,2 38 47.0 44 64.9 21 2.00 0.280 600 Orange
0603CS-47NX_E_ 47 @ 200 MHz 5,3,2 38 52.2 62 77.2 35 2.00 0.280 600 Brown
0603CS-51NX_E_ 51 @ 200 MHz 5,3,2 35 55.5 69 82.2 34 1.90 0.270 600 Blue
0603CS-56NX_E_ 56 @ 200 MHz 5,3,2 38 62.5 56 97.0 26 1.90 0.310 600 Red
0603CS-68NX_E_ 68 @ 200 MHz 5,3,2 37 80.5 54 168 21 1.70 0.340 600 Orange
0603CS-72NX_E_ 72 @ 150 MHz 5,3,2 34 82.0 53 135 20 1.70 0.490 400 Yellow
0603CS-82NX_E_ 82 @ 150 MHz 5,3,2 34 96.2 54 177 21 1.70 0.540 400 Green
0603CS-R10X_E_ 100 @ 150 MHz 5,3,2 34 124 49 1.40 0.580 400 Blue
0603CS-R11X_E_ 110 @ 150 MHz 5,3,2 32 138 43 1.35 0.610 300 Violet
0603CS-R12X_E_ 120 @ 150 MHz 5,3,2 32 166 39 1.30 0.650 300 Gray
0603CS-R15X_E_ 150 @ 150 MHz 5,3,2 28 250 25 0.990 0.920 280 White
0603CS-R18X_E_ 180 @ 100 MHz 5,3,2 25 305 22 0.990 1.25 240 Black
0603CS-R20X_E_ 200 @ 100 MHz 5,3,2 25 0.900 1.98 200 Green
0603CS-R21X_E_ 210 @ 100 MHz 5,3,2 27 0.895 2.06 200 Gray
0603CS-R22X_E_ 220 @ 100 MHz 5,3,2 25 0.900 2.10 200 Brown
0603CS-R25X_E_ 250 @ 100 MHz 5,3,2 25 0.822 3.55 120 Violet
0603CS-R27X_E_ 270 @ 100 MHz 5,3,2 26 0.830 2.16 170 Red
0603CS-R33X_E_ 330 @ 100 MHz 5,3,2 25 0.900 3.89 100 Blue
0603CS-R39X_E_ 390 @ 100 MHz 5,3,2 25 0.780 4.35 100 Yellow
1 When ordering, please specify tolerance, termination and packaging codes: e.g. 0603CS-R12XGEW
Tolerance: G = 2%, H = 3%, J = 5% (Table above shows stock tolerances in bold.)
  Termination: E = Halogen free component. RoHS compliant silver-palladium-platinum-glass frit terminations.
L
= RoHS compliant silver-palladium-platinum-glass frit.
Special order, added cost: T = RoHS tin-silver-copper (95.5/4/0.5) or
S
= non-RoHS tin-lead (63/37).
Packaging: W = 7" machine-ready reel
EIA RS-481 punched paper tape. 2000 per full reel.
U = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance measured using a Coilcraft SMD-A fixture in an Agilent/HP 4286A impedance analyzer with Coilcraft-provided correlation pieces.
3 Tolerances in bold are stocked for immediate shipment.
4 Q measured at the same frequency as inductance using an Agilent/HP 4291A with an Agilent/HP 16193 test fixture.
5 SRF measured using an Agilent/HP 8720D network analyzer and a Coilcraft SMD-D test fixture. Details
6 DCR measured at 25°C on a Cambridge Technology Micro-ohmmeter and Coilcraft CCF858 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
7 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Details
8 Each part is marked with a single dot. The color dots are not unique identifiers and correspond to multiple inductance values. Details.
9 Ambient temperature range: −40°C to +125°C with Irms current.
10 Storage temperature range: Component: −40°C to +140°C
Tape and reel packaging: −40°C to +80°C
11 Maximum part temperature: +140°C (Ambient + temperature rise)
12 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
13 Electrical specifications at 25°C.
14 Temperature coefficient of inductance (TCL): +25 to +125 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

0603cs, chip inductors, 0603cs surface mount inductors, 0603cs SMD inductors,0603 SMT inductors, 0603cs chip coils,0603 RF inductors, 0603cs RF coils, 1608 chip inductors, 1608 surface mount inductors, 1608 SMD inductors,1608 SMT inductors,1608 chip coils, 1608 RF inductors,1608 RF coils, 0603CS-10NXGEU, 0603CS-10NXGEW, 0603CS-10NXJEU, 0603CS-10NXJEW, 0603CS-11NXGEU, 0603CS-11NXGEW, 0603CS-11NXJEU, 0603CS-11NXJEW, 0603CS-12NXGEU, 0603CS-12NXGEW, 0603CS-12NXJEU, 0603CS-12NXJEW, 0603CS-15NXGEU, 0603CS-15NXGEW, 0603CS-15NXJEU, 0603CS-15NXJEW, 0603CS-15NXJSU, 0603CS-16NXGEU, 0603CS-16NXGEW, 0603CS-16NXJEU, 0603CS-16NXJEW, 0603CS-16NXJSW, 0603CS-18NXGEU, 0603CS-18NXGEW, 0603CS-18NXJEU, 0603CS-18NXJEW, 0603CS-1N6XJEU, 0603CS-1N6XJEW, 0603CS-1N8XJEU, 0603CS-1N8XJEW, 0603CS-22NXGEU, 0603CS-22NXGEW, 0603CS-22NXJEU, 0603CS-22NXJEW, 0603CS-23NXGEU, 0603CS-23NXGEW, 0603CS-23NXJEU, 0603CS-23NXJEW, 0603CS-24NXGEU, 0603CS-24NXGEW, 0603CS-24NXJEU, 0603CS-24NXJEW, 0603CS-27NXGEU, 0603CS-27NXGEW, 0603CS-27NXJEU, 0603CS-27NXJEW, 0603CS-2N2XJEU, 0603CS-2N2XJEW, 0603CS-30NXGEU, 0603CS-30NXGEW, 0603CS-30NXJEU, 0603CS-30NXJEW, 0603CS-33NXGEU, 0603CS-33NXGEW, 0603CS-33NXGSU, 0603CS-33NXJEU, 0603CS-33NXJEW, 0603CS-36NXGEU, 0603CS-36NXGEW, 0603CS-36NXJEU, 0603CS-36NXJEW, 0603CS-39NXGEU, 0603CS-39NXGEW, 0603CS-39NXJEU, 0603CS-39NXJEW, 0603CS-3N3XGEU, 0603CS-3N3XGEW, 0603CS-3N3XJEU, 0603CS-3N3XJEW, 0603CS-3N6XGEU, 0603CS-3N6XGEW, 0603CS-3N6XJEU, 0603CS-3N6XJEW, 0603CS-3N6XJSU, 0603CS-3N9XGEU, 0603CS-3N9XGEW, 0603CS-3N9XGSW, 0603CS-3N9XJEU, 0603CS-3N9XJEW, 0603CS-43NXGEU, 0603CS-43NXGEW, 0603CS-43NXJEU, 0603CS-43NXJEW, 0603CS-47NXGEU, 0603CS-47NXGEW, 0603CS-47NXJBY, 0603CS-47NXJEU, 0603CS-47NXJEW, 0603CS-4N3XGEU, 0603CS-4N3XGEW, 0603CS-4N3XJEU, 0603CS-4N3XJEW, 0603CS-4N7XGEU, 0603CS-4N7XGEW, 0603CS-4N7XJEU, 0603CS-4N7XJEW, 0603CS-51NXGEU, 0603CS-51NXGEW, 0603CS-51NXJEU, 0603CS-51NXJEW, 0603CS-56NXGEU, 0603CS-56NXGEW, 0603CS-56NXJEU, 0603CS-56NXJEW, 0603CS-5N1XGEU, 0603CS-5N1XGEW, 0603CS-5N1XGTW, 0603CS-5N1XJEU, 0603CS-5N1XJEW, 0603CS-5N6XGEU, 0603CS-5N6XGEW, 0603CS-5N6XJEU, 0603CS-5N6XJEW, 0603CS-68NXGEU, 0603CS-68NXGEW, 0603CS-68NXJEU, 0603CS-68NXJEW, 0603CS-6N8XGEU, 0603CS-6N8XGEW, 0603CS-6N8XJEU, 0603CS-6N8XJEW, 0603CS-72NXGEU, 0603CS-72NXGEW, 0603CS-72NXJEU, 0603CS-72NXJEW, 0603CS-7N5XGEU, 0603CS-7N5XGEW, 0603CS-7N5XJEU, 0603CS-7N5XJEW, 0603CS-82NXGEU, 0603CS-82NXGEW, 0603CS-82NXJEU, 0603CS-82NXJEW, 0603CS-82NXJSU, 0603CS-82NXJSW, 0603CS-8N2XGEU, 0603CS-8N2XGEW, 0603CS-8N2XJEU, 0603CS-8N2XJEW, 0603CS-8N7XGEU, 0603CS-8N7XGEW, 0603CS-8N7XJEU, 0603CS-8N7XJEW, 0603CS-91NXJEW, 0603CS-9N5XGEU, 0603CS-9N5XGEW, 0603CS-9N5XJEU, 0603CS-9N5XJEW, 0603CS-R10XGEU, 0603CS-R10XGEW, 0603CS-R10XGSU, 0603CS-R10XJEU, 0603CS-R10XJEW, 0603CS-R11XGEU, 0603CS-R11XGEW, 0603CS-R11XGSW, 0603CS-R11XJEU, 0603CS-R11XJEW, 0603CS-R12XGEU, 0603CS-R12XGEW, 0603CS-R12XJEU, 0603CS-R12XJEW, 0603CS-R15XGEU, 0603CS-R15XGEW, 0603CS-R15XJEU, 0603CS-R15XJEW, 0603CS-R18XGEU, 0603CS-R18XGEW, 0603CS-R18XJEU, 0603CS-R18XJEW, 0603CS-R20XGEU, 0603CS-R20XGEW, 0603CS-R20XJEU, 0603CS-R20XJEW, 0603CS-R21XGEU, 0603CS-R21XGEW, 0603CS-R21XJEU, 0603CS-R21XJEW, 0603CS-R22XGEU, 0603CS-R22XGEW, 0603CS-R22XJBY, 0603CS-R22XJEU, 0603CS-R22XJEW, 0603CS-R22XJEY, 0603CS-R25XGEU, 0603CS-R25XGEW, 0603CS-R25XJEU, 0603CS-R25XJEW, 0603CS-R27XGEU, 0603CS-R27XGEW, 0603CS-R27XGSU, 0603CS-R27XJEU, 0603CS-R27XJEW, 0603CS-R33XGEU, 0603CS-R33XGEW, 0603CS-R33XGSU, 0603CS-R33XGSW, 0603CS-R33XJEU, 0603CS-R33XJEW, 0603CS-R39XGEU, 0603CS-R39XGEW, 0603CS-R39XJEU, 0603CS-R39XJEW, 0603CS-R47XGEW, 0603CS-R47XJEW, 0603CS-1N6, 0603CS-1N8, 0603CS-2N2, 0603CS-3N3, 0603CS-3N6, 0603CS-3N9, 0603CS-4N3, 0603CS-4N7, 0603CS-5N1, 0603CS-5N6, 0603CS-6N8, 0603CS-7N5, 0603CS-8N2, 0603CS-8N7, 0603CS-9N5, 0603CS-10N, 0603CS-11N, 0603CS-12N, 0603CS-15N, 0603CS-16N, 0603CS-18N, 0603CS-22N, 0603CS-23N, 0603CS-24N, 0603CS-27N, 0603CS-30N, 0603CS-33N, 0603CS-36N, 0603CS-39N, 0603CS-43N, 0603CS-47N, 0603CS-51N, 0603CS-56N, 0603CS-68N, 0603CS-72N, 0603CS-82N, 0603CS-R10, 0603CS-R11, 0603CS-R12, 0603CS-R15, 0603CS-R18, 0603CS-R20, 0603CS-R21, 0603CS-R22, 0603CS-R25, 0603CS-R27, 0603CS-R33, 0603CS-R39
Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: April 10, 2017