Inductor finders:   Power   |   RF
Search our site:   

  Home   Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
   
Power Magnetics Tools
RF Inductor Tools
CM Filter Finder Tool
IC / Inductor Match Tool
Other Tools

halogen free

0402HL (1005) High Inductance
Ceramic Chip Inductors

  • Higher inductance values than other chip inductors this size: From 270 nH to 820 nH
  • 5% inductance tolerance for all values
  • RoHS-compliant, halogen free. 260°C compatible. Matte tin over nickel over silver-platinum-glass frit terminations.
  • COTS Plus tin-silver-copper and tin-lead terminations available
  • Samples of all values are available in Coilcraft Designer's Kit C453

SPECIFICATIONS


0402HL-271XJR_ 270 11 @ 25 MHz 590 1.95 190
0402HL-301XJR_ 300 11 @ 25 MHz 600 2.15 190
0402HL-331XJR_ 330 11 @ 25 MHz 513 2.23 170
0402HL-361XJR_ 360 11 @ 25 MHz 485 2.36 170
0402HL-391XJR_ 390 11 @ 25 MHz 260 2.35 170
0402HL-471XJR_ 470 11 @ 25 MHz 220 2.67 160
0402HL-511XJR_ 510 12 @ 25 MHz 450 3.5 150
0402HL-561XJR_ 560 12 @ 25 MHz 420 3.7 140
0402HL-601XJR_ 600 12 @ 25 MHz 440 3.78 130
0402HL-681XJR_ 680 13 @ 25 MHz 380 5.15 120
0402HL-741XJR_ 740 12 @ 25 MHz 165 5.45 110
0402HL-821XJR_ 820 13 @ 25 MHz 385 5.85 90
1 When ordering, please specify termination and packaging code: e.g. 0402HL-821XJRW
Termination: R = RoHS compliant matte tin over nickel over silver-platinum-glass frit
Special order, added cost: Q = RoHS tin-silver-copper (95.5/4/0.5) or
P
= non-RoHS tin-lead (63/37).
Packaging: W = 7" machine-ready reel
EIA RS-481 embossed plastic tape (2000 parts per full reel).
U = Less than full reel
In tape, but not machine-ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance measured at 0.1 Vrms, 25 MHz using a Coilcraft SMD-A fixture in an Agilent/HP 4287A impedance analyzer or equivalent with Coilcraft-provided correlation pieces.
3 Q measured using a Coilcraft SMD-F fixture in an Agilent/HP 4287A impedance analyzer or equivalent.
4 SRF measured using an Agilent/HP 8753D network analyzer with Coilcraft SMD‑D test fixture. Details
5 DCR measured at 25°C on Cambridge Technology Micro-ohmmeter or equivalent. For other operating temperatures, use this DCR at Temperature calculator.
6 Irms: Current that causes a 15°C temperature rise from 25°C ambient. Details
7 Ambient temperature range: –40°C to +125°C with Irms current.
+125°C to +140°C with derated current. Derating curve
8 Storage temperature range: Component: –40°C to +140°C
Tape and reel packaging: –40°C to +80°C
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
11 Temperature coefficient of inductance (TCL): +25 to +150 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested with pure water or alcohol only. Other solvents.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2011, Coilcraft, Inc.   Privacy policy
Updated: April 30, 2013