Inductor Finders Power  |   RF
Power Magnetics Tools
RF Inductor Tools
New! CM Choke Finder
New! LC Filter Designer
IC / Inductor Match Tool
Application Notes
Other Resources
Designer's Kits

026011F (0201)
Miniature RF Chokes

  • Optimized 0201 size – 0.7 × 0.3 × 0.55 mm high
  • High impedance for RF isolation in cellular applications
  • Higher inductance values than other 0201 inductors – up to 560 nH
  • Ferrite construction for high current handling
  • RoHS Compliant, halogen free. 260°C compatible. Matte tin over nickel over silver
  • Samples of all values available in Coilcraft Designer's Kit C474

SPECIFICATIONS


Part number1
Click to get parts
Inductance2
±5% (nH)
Impedance typ (Ohms) SRF typ3
(MHz)
DCR max4
(Ohms)
Irms5
(mA)
900 MHz 1.7 GHz
026011F-270XJR_ 27 135 260 3900 0.110 480
026011F-720XJR_ 72 380 750 2600 0.400 210
026011F-101XJR_ 100 470 900 2300 0.500 200
026011F-151XJR_ 150 850 1900 1800 0.600 190
026011F-271XJR_ 270 1500 4700 1600 1.15 130
026011F-431XJR_ 430 2700 8600 1100 1.85 100
026011F-561XJR_ 560 4500 7500 1000 2.80 90
1 When ordering, please specify packaging code: e.g. 026011F-561XJRY
Packaging: Y = 7" machine-ready reel
EIA-481 punched paper tape (10,000 parts per full reel).
W= 7" machine-ready reel
EIA-481 punched paper tape (2000 parts per full reel).
U = Less than full reel
In tape, but not machine ready. To have a leader and trailer added ($25 charge), use code letter W instead.
2 Inductance measured at 7.9 MHz using a Coilcraft SMD-F test fixture and Coilcraft-provided correlation pieces with an Agilent/HP 4286 impedance analyzer.
3 SRF measured using an Agilent/HP 8753D network analyzer and a Coilcraft SMD-D test fixture.Details
4 DCR measured at 25°C on a Keithley 580 Micro-ohmmeter (or equivalent) and a Coilcraft CCF1192 test fixture. For other operating temperatures, use this DCR at Temperature calculator.
5 Irms: Current that causes a 15°C temperature rise from 85°C ambient. This information is for reference only and does not represent absolute maximum ratings. Because of their open construction, these parts will not saturate. Because of their open construction, these parts will not saturate.
6 Ambient temperature range: −40°C to +85°C with Irms current
7 Storage temperature range: Component: −40°C to +100°C
Tape and reel packaging: −40°C to +80°C
8 Maximum part temperature: +100°C (Ambient + temperature rise)
9 Resistance to soldering heat: Three reflows at >217°C for 90 seconds (+260°C ±5°C for 20 – 40 seconds), allowing parts to cool to room temperature between.
10 Electrical specifications at 25°C.
11 Temperature coefficient of inductance (TCL): +25 to +150 ppm/°C.
Refer to Soldering Coilcraft Components before soldering.
PCB washing: Tested to MIL-STD-202 Method 215 plus an additional aqueous wash. More info.

Home | Design Tools | Samples | Kits | Price + Stock | Sales | Support | Jobs | Index
Your comments and suggestions are welcome. Contact webmaster@coilcraft.com
Copyright © 2017, Coilcraft, Inc.   Privacy policy
Updated: August 04, 2017