Inductor finders:
Power
|
RF
Search our site:
Home
Design Tools
|
Samples
|
Price + Availability
|
Sales
|
Support
|
RoHS
|
Index
0201CS Ceramic Chip Inductors
World's smallest wirewound inductor
Outstanding SRF values – over
26 GHz
26
inductance values from
0.5 to 14 nH
H
igh Q values
- up to 64 at 1.7 GHz!
Overall dimensions (L
×
W
×
H): 0,58 × 0,46 × 0,45 mm
Data sheet