Site Settings

Warehouses
Language settings
Currency settings
Resources
Video Library
Cx Family Common Mode Chokes
0402CT Low Profile Chip Inductors
XAL7050 High-inductance Shielded Power Inductors
XGL4020 Ultra-low DCR Power Inductors

C482

Chip Inductors

Designer’s Kit, 0402CT, 5% tolerance, SM chip inductors, RoHS, halogen-free
  • Inductance Range: 0.80 nH - 120 nH
  • No. of Values: 23 (20 of each)
  • Packaging: Binder
  • Mount: SMD
Buy Now:
Count Unit price
1 $65.00
3 $63.00
5 $56.00
7 $49.00

For high volume or non-stock items, request a quote.

. in stock, ready to ship today.

Kit Contents for C482 Refill

23 (20 of each)

0402CT (1005)  Low Profile Chip Inductors

Product Units included Inductance (nH) Tolerance (%) SRF (GHz) DCR (mΩ) Irms (mA)
0402CT-1N2XJRW 20 1.2 5 27.5 35.0 2300
0402CT-2N0XJRW 20 2.0 5 21.5 40.0 2200
0402CT-3N0XJRW 20 3.0 5 17.5 50.0 1900
0402CT-3N9XJRW 20 3.9 5 13.5 70.0 1600
0402CT-4N7XJRW 20 4.7 5 12.5 60.0 1700
0402CT-5N6XJRW 20 5.6 5 11.0 80.0 1400
0402CT-6N8XJRW 20 6.8 5 9.5 70.0 1600
0402CT-7N5XJRW 20 7.5 5 10.5 80.0 1500
0402CT-8N2XJRW 20 8.2 5 9.5 80.0 1500
0402CT-9N0XJRW 20 9.0 5 8.4 100 1300
0402CT-9N5XJRW 20 9.5 5 7.8 100 1300
0402CT-10NXJRW 20 10 5 7.3 110 1200
0402CT-12NXJRW 20 12 5 6.8 135 1100
0402CT-15NXJRW 20 15 5 6.5 150 1100
0402CT-16NXJRW 20 16 5 6.4 165 1000
0402CT-18NXJRW 20 18 5 5.9 240 1000
0402CT-20NXJRW 20 20 5 5.7 300 900
0402CT-22NXJRW 20 22 5 5.3 260 810
0402CT-27NXJRW 20 27 5 4.9 360 660
0402CT-33NXJRW 20 33 5 4.6 400 610
0402CT-39NXJRW 20 39 5 4.3 825 430
0402CT-47NXJRW 20 47 5 3.9 900 400
0402CT-56NXJRW 20 56 5 3.7 1250 340